| Visual Basic (Declaration) | |
|---|---|
Public MustInherit Class IQOutput Inherits RemotableObject Implements IPropertyInfo, IPropertyInfo2, IRemoteNotifyPropertyChanged, IRemoteNotifyPropertyInfoChanged | |
| C# | |
|---|---|
public abstract class IQOutput : RemotableObject, IPropertyInfo, IPropertyInfo2, IRemoteNotifyPropertyChanged, IRemoteNotifyPropertyInfoChanged | |
| C++/CLI | |
|---|---|
public ref class IQOutput abstract : public RemotableObject, IPropertyInfo, IPropertyInfo2, IRemoteNotifyPropertyChanged, IRemoteNotifyPropertyInfoChanged | |
An I/Q output delivers separate analog baseband I (in-phase) and Q (quadrature) signals directly to output connectors, rather than modulating them onto an RF carrier. This enables driving a downstream device that accepts a baseband I/Q interface, such as the RF input of an external analyzer or a device under test with an I/Q port.
Access this object via Source.IQOutput or SourceChannel.IQOutput. A non-null return value indicates the source or source channel supports I/Q output. Most source instruments return null.
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)
Minimum Software Version Requirement: Keysight 89600 VSA Ver 31.00