| Visual Basic (Declaration) | |
|---|---|
Public Overridable Property ScramblingIdOne As Integer | |
| C# | |
|---|---|
public virtual int ScramblingIdOne {get; set;} | |
Property Value
Default value is 0. Range of value is 0 through 65535.This property corresponds to the higher-layer parameter scramblingID1 in DMRS-DownlinkConfig information element. Before VSA 25.20, NidNscid along with Nscid are used for DMRS sequence generation. According to 38211-g10 7.4.1.1.1, NidNscid is decided by Nscid, DmrsNidSource, ScramblingIdZero and ScramblingIdOne. From VSA 25.20 on, NidNscid is obsoleted, and Nscid, DmrsNidSource, ScramblingIdZero and ScramblingIdOne are used for DMRS sequence generation. when Nscid is 0 and DmrsNidSource is DmrsNidSource.FromHigherLayer, ScramblingIdZero is used as NidNscid. when Nscid is 1 and DmrsNidSource is DmrsNidSource.FromHigherLayer, ScramblingIdOne is used as NidNscid.
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)
Minimum Software Version Requirement: Keysight 89600 VSA Ver 25.20