Gets or sets the MCS index of the user in the center RU consisting of 26 subcarriers when the standard is 802.11ax 80 MHz. Gets or sets the MCS index of the user in the center RU consisting of 26 subcarriers of the left 80 MHz signal when the standard is 802.11ax 80+80 MHz or 802.11ax 160 MHz.
Syntax
| Visual Basic (Declaration) | |
|---|
Public Overridable Property McsCenterRuL As Integer |
| C# | |
|---|
public virtual int McsCenterRuL {get; set;} |
| C++/CLI | |
|---|
public:
virtual property int McsCenterRuL {
int get();
void set ( int value);
} |
Property Value
The default value is 8.
Requirements
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)
Minimum Software Version Requirement: Keysight 89600 VSA
Ver 22.00
See Also