Gets or sets the number of the space streams of the user in the center RU consisting of 26 subcarriers of the right 80 MHz signal when the standard is 802.11ax 80+80 MHz or 802.11ax 160 MHz.
Syntax
| Visual Basic (Declaration) | |
|---|
Public Overridable Property NstsCenterRuR As Integer |
| C# | |
|---|
public virtual int NstsCenterRuR {get; set;} |
| C++/CLI | |
|---|
public:
virtual property int NstsCenterRuR {
int get();
void set ( int value);
} |
Property Value
The default value is 1.
Requirements
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)
Minimum Software Version Requirement: Keysight 89600 VSA
Ver 22.00
See Also