Gets or sets the number of the tx chains of the center RU consisting of 26 subcarriers of the right 80 MHz signal when the standard is 802.11ax 80+80 MHz or 802.11ax 160 MHz.
Syntax
| Visual Basic (Declaration) | |
|---|
Public Overridable Property NtxCenterRuR As Integer |
| C# | |
|---|
public virtual int NtxCenterRuR {get; set;} |
| C++/CLI | |
|---|
public:
virtual property int NtxCenterRuR {
int get();
void set ( int value);
} |
Property Value
The default value is 1.
Requirements
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)
Minimum Software Version Requirement: Keysight 89600 VSA
Ver 22.00
See Also