| Visual Basic (Declaration) | |
|---|---|
Public Overridable Sub SetRUDistributionModes( _ ByVal ParamArray ruDistributionModes() As RUDistributionMode _ ) | |
| C# | |
|---|---|
public virtual void SetRUDistributionModes( params RUDistributionMode[] ruDistributionModes ) | |
| C++/CLI | |
|---|---|
public: virtual void SetRUDistributionModes( ... array<RUDistributionMode>^ ruDistributionModes ) | |
Parameters
- ruDistributionModes
- the array of RUDistributionMode, One entry for 20 or 40 MHz signals. One entry per 80 MHz subband for wider bandwidths.
For 20 MHz and 40 MHz, ruDistributionModes should contain one entry. For 80 MHz and higher, ruDistributionModes should contain one entry per 80 MHz subband. The first entry is the lowest subband in frequency.
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)
Minimum Software Version Requirement: Keysight 89600 VSA Ver 30.00