Visual Basic (Declaration) | |
---|---|
Public Function New( _ ByVal testModelDeviceType As TestModelDeviceType, _ ByVal testModelNumber As TestModel, _ ByVal duplexScheme As DuplexScheme, _ ByVal bandwidth As MaximumTransmissionBandwidth, _ ByVal numerology As Numerology, _ ByVal version As TestModelVersion, _ ByVal isMapPdschInPdcchSymbols As Boolean, _ ByVal isInterferenceEnabled As Boolean, _ ByVal numberOfPdschLayers As TestModelNumberOfPdschLayers, _ ByVal supportedModulationFormatForTM2And31 As SupportedModulationFormatForTM2And31 _ ) |
Parameters
- testModelDeviceType
- The type of test model.
- testModelNumber
- The test model number to apply.
- duplexScheme
- Indicates whether TDD or FDD is applied.
- bandwidth
- The bandwidth to apply.
- numerology
- The numerology to apply
- version
- The version to use.
- isMapPdschInPdcchSymbols
- Indicates whether PDSCH is mapped in PDCCH symbols.
- isInterferenceEnabled
- Indicates where interference is allowed in PDSCH.
- numberOfPdschLayers
- The number of PDSCH layers.
- supportedModulationFormatForTM2And31
- The modulation format for TM2 and TM3.1.
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)
Minimum Software Version Requirement: Keysight PathWave 89600 VSA Ver 29.40