Payload (DVB-S2/S2X)
Payload is a parameter group within the Frame Definition tab containing the following parameters:
specifies the payload header type.
- Unknown - specifies the payload header is unknown.
- None - specifies that there is no payload header.
Default: Unknown
Choices: Unknown, None
selects which bit plane feeds the BER Bit Error Ratio - A ratio of the number of errors to data bits received on a digital circuit. reading and the Meas BER Bits / Ref BER Bits traces.
- Measured at FECFRAME - bits taken from the demodulated FECFRAME plane.
- Measured at BBHEADER/DATAFIELD - bits taken from the decoded BBHEADER + DATAFIELD plane. To select this option, BCH/LDPC Encode On must be selected.
- User supplied at BBHEADER/DATAFIELD - reference bits supplied by the user at the BBHEADER/DATAFIELD plane. To select this option, the Payload must not be Unknown or Custom, and BCH/LDPC Encode On must be selected.
- Measured at PDU (protocol data unit) The data unit exchanged between peer entities of the same protocol layer. On the downward direction, it is the data unit generated for the next lower layer. On the upward direction, it is the data unit received from the previous lower layer. (post-GSE) - BER is computed on the GSE-decapsulated PDU bits. To select this option, BCH/LDPC Encode On must be selected.
Default: Measured at FECFRAME
Choices: Measured at FECFRAME, Measured at BBHEADER/DATAFIELD, User supplied at BBHEADER/DATAFIELD, Measured at PDU (post-GSE)
specifies the payload data sequence.
- Unknown - specifies that the payload is unknown (known modulation).
- AllOnes - specifies that the payload bits are all 1s.
- AllZeros - specifies that the payload bits are all 0s.
- PN9 - specifies a PN9 bit sequence, as specified in CCITT T-REC-O.153.
- PN11 - specifies a PN11 bit sequence, as specified in CCITT T-REC-O.153.
- PN15 - specifies a PN15 bit sequence, as specified in CCITT T-REC-O.151.
- PN20 - specifies a PN20 bit sequence, as specified in CCITT T-REC-O.153.
- PN23 - specifies a PN23 bit sequence, as specified in CCITT T-REC-O.151.
- Custom - specifies a custom sequence. After selecting the Custom, enter or paste the sequence into the field below the Payload parameter. The sequence is an array of integers where each integer is 0 or 1, representing a binary bit.
- Import - Import a custom bit sequence to use as the payload data. The import feature accepts None-, Comma-, Tab- or Newline-delimited data.
- Export - Export the bit sequence in the Custom Payload data field to a .txt file for later reuse. In the drop-down, select the type of delimiter to insert between data bits (None, Comma, Tab or Newline).
Default: Unknown
Choices: Unknown, AllOnes, AllZeros, PN9, PN11, PN15, PN20, PN23, Custom
enables or disables LDPC low-density parity check and BCH Broadcast Channel decoding for the payload.
Default: Disabled
Range: Enabled, Disabled
enables or disables soft decoding for the payload. During decoding, the input bits can be hard decision bits (0, 1) or soft decision bits which are float values indicating the reliability of the bits.
Default: Disabled
Range: Enabled, Disabled
enables or disables whether LDPC decoding is bypassed when there is an LDPC parity check failure.
Default: Enabled
Range: Enabled, Disabled
determines whether the payload data is included in Bit Errors, Bit Count and BER metrics. See Frame Summary, Carrier Summary and Syms/Errs for more information.
BER calculations are supported if the payload sequence is either AllOnes, AllZeros, a PN 1) part number, or 2) packet number type or a custom bit sequence.
Default: Disabled
Range: Enabled, Disabled
See Also
