About Keysight ESA with 89600 Software
The the 89600 VSA software supports the following Keysight ESA spectrum analyzer configurations:
- ESA configured as a single Channel Measurement (89600
VSA link with one ESA analyzer)
The ESA is implemented as the measurement hardware connected to the 89600 VSA software running on a PC. The 89600 VSA hardware properties must be configured to specify the ESA as the ADC Analog-to-Digital Converter module. - ESA configured as dual Channel Measurement (89600
VSA link with two ESA analyzers)
This product provides 2-channel RF Radio Frequency: A generic term for radio-based technologies, operating between the Low Frequency range (30k Hz) and the Extra High Frequency range (300 GHz). measurement capability using Keysight ESA analyzers. This system combines the Keysight 89600 VSA software and two ESA series spectrum analyzers configured as Dual ADC modules.
See Also