Keysight Infiniium Oscilloscopes
The 89600 VSA software supports a wide variety of Keysight Infiniium series oscilloscopes. In this VSA configuration, the oscilloscope is the measurement hardware "front end" data acquisition subsystem for the measurement. This VSA measurement hardware configuration offers broadband vector signal analyzer measurements up to 110 GHz Gigahertz: A frequency measurement which equals one billion hertz. of analysis bandwidth (DSO/DSAZ634A).
Supported Infiniium Oscilloscope Models
Using the Infiniium Oscilloscope
Supported Infiniium Oscilloscope Models
The 89600 VSA software supports these Keysight Infiniium Oscilloscopes:
|
Series/Class |
Model # |
Bandwidth |
|
|---|---|---|---|
| XR8-class Oscilloscopes | |||
| XR8-class | XR804KA | 33 GHz | |
| Infiniium UXR-Series Oscilloscopes | |||
| UXR-Series | UXR0051AP/BP | 5 GHz | |
| UXR-Series | UXR0104A/B | 10 GHz | |
| UXR-Series | UXR0134A/B | 13 GHz | |
| UXR-Series | UXR0164A/B | 16 GHz | |
| UXR-Series | UXR0204A/B | 20 GHz | |
| UXR-Series | UXR0252AP/BP, UXR0254A/B/AP Access Point 1) Any entity that has stations functionality (STA) and provides access to the distribution services, via the wireless medium (WM) for associated stations. 2) 802.11: A network device that serves as a communications "hub" for wireless clients. The AP typically provides communications to a wired network. An AP establishes one or more Basis Service Sets in its area of radio coverage. WLAN clients that know the name of the BSS (its SSID) can try to authenticate and associate with the AP. 3) access preamble/BP | 25 GHz | |
| UXR-Series | UXR0334A/B | 33 GHz | |
| UXR-Series | UXR0402A/B/AP/BP, UXR0404A/B/AP/BP | 40 GHz | |
| UXR-Series | UXR0502AB, UXR0504AB | 50 GHz | |
| UXR-Series | UXR0592A/B/AP/BP, UXR0594A/B/AP/BP | 59 GHz | |
| UXR-Series | UXR0702A/B/AP/BP, UXR0704A/B/AP/BP | 70 GHz | |
| UXR-Series | UXR0802A/B, UXR0804A/B | 80 GHz | |
| UXR-Series | UXR1002A/B, UXR1004A/B | 100 GHz | |
| UXR-Series | UXR1102A/B, UXR1104A/B | 110 GHz | |
| Infiniium MXR-Series Oscilloscopes | |||
| MXR-Series | MXR054A/B, MXR058A/B | 500 MHz Megahertz: A unit of frequency equal to one million hertz or cycles per second. | |
| MXR-Series | MXR104A/B, MXR108A/B | 1 GHz | |
| MXR-Series | MXR204A/B, MXR208A/B | 2 GHz | |
| MXR-Series | MXR254A/B, MXR258A/B | 2.5 GHz | |
| MXR-Series | MXR404A/B, MXR408A/B | 4 GHz | |
| MXR-Series | MXR604A/B, MXR608A/B | 6 GHz | |
| Infiniium EXR-Series Oscilloscopes | |||
| EXR-Series | EXR054A, EXR058A | 500 MHz | |
| EXR-Series | EXR104A, EXR108A | 1 GHz | |
| EXR-Series | EXR204A, EXR208A | 2 GHz | |
| EXR-Series | EXR254A, EXR258A | 2.5 GHz | |
| EXR-Series | EXR404A, EXR408A | 4 GHz | |
| EXR-Series | EXR604A, EXR608A | 6 GHz | |
| Infiniium Z-Series DSA and DSO Oscilloscopes | |||
| Z-Series | DSAZ204A, DSOZ204A | 20 GHz | |
| Z-Series | DSAZ254A, DSOZ254A | 25 GHz | |
| Z-Series | DSAZ334A, DSOZ334A | 33 GHz | |
| Z-Series | DSAZ504A, DSOZ504A | 50 GHz | |
| Z-Series | DSAZ592A, DSOZ592A | 59 GHz | |
| Z-Series | DSAZ594A, DSOZ594A | 59 GHz | |
| Z-Series | DSAZ632A, DSOZ632A | 63 GHz | |
| Z-Series | DSAZ634A, DSOZ634A | 63 GHz | |
| Infiniium V-Series DSA, DSO, and MSO Oscilloscopes | |||
| V-Series | DSAV084A, DSOV084A, MSOV084A | 8 GHz | |
| V-Series | DSAV134A, DSOV134A, MSOV134A | 13 GHz | |
| V-Series | DSAV164A, DSOV164A, MSOV164A | 16 GHz | |
| V-Series | DSAV204A, DSOV204A, MSOV204A | 20 GHz | |
| V-Series | DSAV254A, DSOV254A, MSOV254A | 25 GHz | |
| V-Series | DSAV334A, DSOV334A, MSOV334A | 33 GHz | |
| Infiniium 90000 X-Series DSA, DSO, and MSO Oscilloscopes | |||
| X-Series | DSAX91304A, DSOX91304A, MSOX91304A | 13 GHz | |
| X-Series | DSAX91604A, DSOX91604A, MSOX91604A | 16 GHz | |
| X-Series | DSAX92004A, DSOX92004A, MSOX92004A | 20 GHz | |
| X-Series | DSAX92504A, DSOX92504A, MSOX92504A | 25 GHz | |
| X-Series | DSAX92804A, DSOX92804A, MSOX92804A | 28 GHz | |
| X-Series | DSAX93204A, DSOX93204A, MSOX93204A | 32 GHz | |
| Infiniium S-Series Oscilloscopes | |||
| S-Series | S054A | 500 MHz | |
| S-Series | S104A | 1 GHz | |
| S-Series | S204A | 2 GHz | |
| S-Series | S254A | 2.5 GHz | |
| S-Series | S404A | 4 GHz | |
| S-Series | S604A | 6 GHz | |
| S-Series | S804A | 8 GHz | |
| Other Infiniium Oscilloscope Models | |||
| 9064 | 600 MHz | ||
| 9104 | 1 GHz | ||
| 90254, 9254 | 2.5 GHz | ||
| 90404, 9404 | 4 GHz | ||
| 90804 | 8 GHz | ||
| 91204 | 12 GHz | ||
| 91304 | 13 GHz | ||
| 90604 | 6 GHz | ||
| 91304 | 13 GHz | ||
| 91604 | 16 GHz | ||
| 92004 | 20 GHz | ||
| 92504 | 25 GHz | ||
| 92804 | 28 GHz | ||
| 93204 | 32 GHz | ||
| 92004Q | 20 GHz | ||
| 92504Q | 25 GHz | ||
| 93304Q | 31.25 GHz | ||
| 95004Q | 50.00 GHz‡ | ||
| 96204Q | 61.00 GHz‡‡ | ||
|
‡ RealEdge inputs BW is 50 GHz. ‡‡ RealEdge inputs anti-alias protected BW is 61 GHz or 62.5 GHz with |
|||
S-Series Bandwidths per Sample Rate
| Sample Rate | Analog Bandwidth | Max DSP Bandwidth |
| 20 GSa/s | ~8 GHz (front end bandwidth) | 8 GHz |
| 10 GSa/s | 4 GHz | 4 GHz |
| ≤5 GSa/s | 4 GHz | OFF |
V-series/X-Series Bandwidths per Sample Rate
| Sample Rate | Analog Bandwidth | Max DSP Bandwidth |
| 80 GSa/s | 33 GHz | 33 GHz |
| 40 GSa/s | 16.8 GHz | 16.8 GHz |
| 20 GSa/s | 16.8 GHz | 8 GHz |
| ≤10 GSa/s | 16.8 GHz | OFF |
Using the Infiniium Oscilloscope
Information for setting up and using the Infiniium Oscilloscope is provided in the Keysight Infiniium Oscilloscopes with 89600B VSA Software (PN 1) part number, or 2) packet number 5990-6819EN) Application Note , click the following link to open the PDF 1) Probability Density Function Trace Data, or 2) Portable Document Format (PDF) created by Adobe Systems is an open standard for document exchange. file:
Application Note 5990-6819EN (embedded)
Application Note 5990-6819EN (online - latest version)
Measurement Differences
See LAN/GPIB Connection Problems for help with potential problems, such as long startup times or unexpected behavior.
The Demod: Not enough data. (Measurement step 'Demod' encountered this error) Error Message may appear if the current hardware setup could not acquire enough time samples to complete the requested Digital Demodulation measurement.
Segmented Capture Support
All Keysight Infiniium oscilloscope models supported by VSA support Fixed Length Segmented Capture.
UXR-Series Infiniium Oscilloscopes and Variable Length Segmented Capture
The VSA software supports variable length segmented capture (VLSC) with Keysight UXR-Series Infiniium oscilloscopes. UXR firmware requirements are as follows:
- VLSC support: firmware 11.10 or later.
- Duration-based VLSC support: firmware 11.15 or later.
When using UXR-Series scopes in measurements with count-based VLSC, sometimes the acquired number of segments can be 1 less than the requested number of segments even when there is enough memory on the scope to capture all segments. To ensure that the requested number of segments are captured, start the acquisition from the VSA software before starting the signal generation you wish to acquire.
See Also
