(Read-Write) Set and query the preamplifier's output 50Ω match, Γ (0.000 to 1.000). Note: Only available when CORR:PAMP:MOD is set to SPOT. See also [:SENSe]:CORRection:PAMPLifier:SPOT:INGamma, [:SENSe]:CORRection:PAMPLifier:MODe, [:SENSe]:CORRection:PAMPLifier:SPOT:SPEC, [:SENSe]:CORRection:PAMPLifier:SPOT:DISTribution. See also, MMEMory:LOAD:PAMPLifier and MMEMory:STORe:PAMPLifier. |
|
Relevant Modes |
|
Parameters |
|
<numeric> |
Preamplifier spot mode's, output 50Ω match, Γ value. Choose from: Minimum of 0.000 up to Maximum of 1 |
Examples |
CORR:PAMP:SPOT:OUTG .2 CORR:PAMP:SPOT:OUTG 0.347 |
Query Syntax |
CORRection:PAMP:SPOT:OUTGamma? |
Return Type |
Numeric |
Default |
0.000E+00 |
Last Modified:
01june2018 |
Added NF mode Opt. 356 (10.3) |