(Read-Write) Set and query the SEM Resolution BW. See also [:SENSe]:SEMask:REFChannel:IBW, [:SENSe]:SEMask:REFChannel:SPAN, and [:SENSe]:SEMask:REFChannel[:RESolution]:AUTO. |
|
Relevant Modes |
|
Parameters |
|
<numeric> |
Choose from: Dynamic: Changes with models and options. This command accepts MINimum and MAXimum commands. |
Examples |
SEM:REFC:BAND 5 MHz 'Sets the SEM reference channel span to 5 MHz. SEM:REFC:BAND MIN 'Sets the SEM reference channel span to a minimum value for the model/options. |
Query Syntax |
SEM:REFC:BAND? |
Return Type |
numeric |
Default |
Dynamic: model/option dependent |
Last Modified:
01dec2019 |
New command |