Installation Steps: 1 2 3 4 5 6
In order for the Keysight Signal Optimizer to perform accurate system calibrations and calibrated measurements, a properly configured PC and system hardware that meet or exceed the system requirements are needed. System hardware includes a vector signal generator, an M8190A arbitrary waveform generator (for wideband measurements), a X-Series signal analyzer or Infiniium scope, and a U9391 comb generator for analyzer hardware calibration. The hardware is selected based on the desired frequency coverage and I/Q modulation bandwidth.
Analyzer Hardware Requirements
Calibration Hardware Requirements
| Characteristic | Requirement |
|---|---|
| Operating system |
Microsoft Windows 7 Professional, Enterprise or Ultimate (64 bit) Microsoft Windows 10 Professional, Enterprise or Education (64 bit) |
| CPU | 2 GHz (>3 GHz recommended) |
| RAM | 8 GB (16 GB recommended) |
| HDD/SSD |
20 GB available before installation, 10 GB available after installation |
| Additional drives | License transfer requires network access or a USB memory device |
| Interface support | LAN and USB |
| Browser | Internet Explorer Version 10 or higher required for full context-sensitive help functionality. |
| Dependencies |
The Signal Optimizer software must be installed on a standalone PC (not an instrument or embedded PC controller). 89600 VSA software version 22.20 or later must be installed on the same PC with the Signal Optimizer software. 89600 VSA license is not required Keysight IO Libraries Suite version 15.5 or later. |
|
M8190A + PSG Configuration |
Requirements |
|---|---|
|
M8190A Arbitrary Waveform Generator |
Firmware revisions:
Options:
|
|
Other Signal Generator Configurations |
Requirements |
|
Firmware revision B.01.58 or later Options:
|
|
|
Firmware revision B.01.58 or later Options:
|
|
|
Firmware revision A.01.87 or later Options:
|
|
|
Spectrum/Signal Analyzers |
Requirements |
|---|---|
|
N9010A/B EXA Signal Analyzer |
Firmware revision A.18.17 or later |
|
N9020A/B MXA Signal Analyzer |
Firmware revision A.18.17 or later |
|
N9030A/B PXA Signal Analyzer |
Firmware revision A.18.17 or later |
|
N9040B UXA Signal Analyzer |
Firmware revision A.18.17 or later |
|
Oscilloscopes |
Requirements |
|
Infiniium Oscilloscopes |
Firmware revision 05.70 or later |
|
Comb Generators |
Requirements |
|---|---|
|
U9391C Comb Generator, 10 MHz to 26.5 GHz (includes U9391-6009 Sine to Square Wave Converter) |
A DC power supply that is capable of supplying at least 300 mA (nominal) at 15 ± 10% Vdc (Keysight E3620A recommended) |
|
U9391F Comb Generator, 10 MHz to 50 GHz (includes U9391-6009 Sine to Square Wave Converter) |
A DC power supply that is capable of supplying at least 300 mA (nominal) at 15 ± 10% Vdc (Keysight E3620A recommended) |
|
U9391G Comb Generator , 10 MHz to 67 GHz (includes U9391-60009 Sine to Square Wave Converter) |
A DC power supply that is capable of supplying at least 850 mA (nominal) at 15 ± 10% Vdc (Keysight U8001A recommended) |