Read-only
About Cal Sets

GetStandard Method  Superseded


Description

This command has been replaced with Get StandardByString

Returns standard acquisition data from the Cal Set. The returned data is complex pairs.

Learn more about Reading and Writing Cal Data

See examples of Reading and Writing Cal Set Data

 VB Syntax

data = CalSet.getStandard (standard, rcv, src)

Variable

(Type) - Description

data

(Variant) Two-dimensional safe array to store the returned data. Memory for the returned Variant is allocated by the PNA and must be released by client.

Note: See also getStandardComplex on the ICalData2 interface to avoid using the variant data type.

CalSet

A Cal Set (object)

standard

(enum NACalClass) Standard data to be read. Choose from:

1 - naClassA

2 - naClassB

3 - naClassC

4 - naClassD

5 - naClassE

6 - naReferenceRatioLine

7 - naReferenceRatioThru

SOLT Standards

1 - naSOLT_Open

2 - naSOLT_Short

3 - naSOLT_Load

4 - naSOLT_Thru

5 - naSOLT_Isolation

TRL Standards

1 - naTRL_Reflection

2 - naTRL_Line_Reflection

3 - naTRL_Line_Tracking

4 - naTRL_Thru

5 - naTRL_Isolation

rcv

(long) - Receiver Port

src

(long) - Source Port

Return Type

(variant)

Default

Not Applicable

Examples

Dim varStd As Variant

Dim varStd2 As Variant

 

Cal Set.OpenCalSet( naCalType_TwoPortSOLT, 1, 2)
varStd = CalSet.getStandard(naSOLT_Thru,2,1)

varStd2 = Cal Set.getStandard(naSOLT_Thru,1,2)

Cal Set.CloseCalSet( )

C++ Syntax

HRESULT getStandard(tagNACalClass stdclass, long ReceivePort, long SourcePort, VARIANT* pData)

Interface

ICalSet