Write/Read
About SA Application

SourceSweepType2 Property

Description

Set and read the source sweep type.

VB Syntax

sa.SourceSweepType2 (source) = value

Variable

(Type) - Description

sa

A SpectrumAnalyzer (object)

source

(String) Source name enclosed in quotes. Use SourcePortNames to read a list of available source port names. See also Remotely Specifying a Source Port.

value

(Enum as NASASourceSweepTypes) Choose from:

0 - naSASourceFreqSweep - SA source sweeps from Start to Stop in linear steps.

1 - naSASourceFreqAndPowerSweep - The source is set to sweep from the Start to Stop frequency and power sweep. The order is determined by the SourceSweepFirstDimension command.

2 - naSASourcePowerSweep - SA source is set to a power sweep.

3 - naSASourceCWFreqSweep - SA source is at a single frequency, set with SourceCWFrequency Property.

 

Return Type

Enum

Default

3 - naSASourceCWFreqSweep

Examples

sa.SourceSweepType2("Port 1")= naSASourceCWFreqSweep'Write

value = sa.SourceSweepType2("Port 1") 'Read

C++ Syntax

HRESULT put_SourceSweepType2(BSTR sourcename, tagNASASourceSweepTypes sweeptype);

HRESULT get_SourceSweepType2(BSTR sourcename, tagNASASourceSweepTypes* sweeptype);

Interface

ISpectrumAnalyzer