Click here to view links to Freq commands for all Measurement Classes.
| Main Tab Commands | |||
|
Softkey |
Sub-item | SCPI |
COM |
|
DIQ Setup... |
Measurement Set Up | ||
| Frequency Range | SENSe:DIQ:FREQ:RANGe:STARt SENSe:DIQ:FREQ:RANGe:STOP | ||
| Add Source... | SYSTem:CONFigure:EDEVice:ADD | ||
| Remove | SYSTem:CONFigure:EDEVice:REMove | ||
| Name | SYSTem:CONFigure:EDEVice:ADD | ||
| Device Type | SYSTem:CONFigure:EDEVice:DTYPe | ||
| Driver | SYSTem:CONFigure:EDEVice:DRIVer | ||
| Active - Show in UI | SYSTem:CONFigure:EDEVice:STATe | ||
| Power On (All Channels) | OUTPut[:STATe] | ||