The M9141B Digital/Analog Module can be controlled by the pre-installed plug-in. 24 Bit I/O and Anlog In cannot be controlled. The M9341A/B I/O Module Driver must be installed in advance. Refer to http://www.keysight.com/support/m9341b.
|
Parameter Type |
Parameters |
Description |
Example |
|
DIO_LEVEL |
Specify the voltage of 8 bit I/O |
DIO_LEVEL, 1, begin, 2.5 |
|
|
DIO_TYPE<1 – 4> <1 - 4>: Group No. 1: Pins No. 1 and 2 2: Pins No. 3 and 4 3: Pins No. 5 and 6 4: Pins No. 7 and 8 |
Specify I/O pin type from Parallel or RFFE for each group. Eight I/O pins are consists of 4 group of 2-pins pair.
|
DIO_TYPE1, 1, begin, RFFE |
|
|
DIO_CLOCK |
Specifies the clock rate from 25 kHz to 25 MHz. |
DIO_CLOCK, 1, begin, 500000 |
|
|
DIO_RFFE<1 - 4>
<1 - 4>: Group No. |
Register Write by 0 |
DIO_RFFE1, 1, pre, REG0_W, 1, 3a |
|
|
Write the data at specified address. |
DIO_RFFE1, 1, pre, REG_W, 1, 0b, 1f |
||
|
Read the data from the specified address. The code modification for plug-in is required to get the data. |
DIO_RFFE1, 1, pre, REG_R, 1, 0b |
||
|
<module>, <timing>, EREG_W, <slave_addr>, <address>, <data1>, <data2>, … ,<dataN> |
Write the data for the extended register. The maximum number of data is 16. |
DIO_RFFE1, 1, pre, EREG_W, 1, 04, 11, 22, 33, 44, 55 |
|
|
<module>, <timing>, EREG_R, <slave_addr>, <address>, <num of data> |
Read the data for the extended register. The maximum number of data is 16. |
DIO_RFFE1, 1, pre, EREG_R, 1, 04, 5 |
|
|
DIO_POUT<1 – 8> <1-8>: Pin No. |
Select Low or High for each pin. High:1, Low: 0 Input mode is not available. |
DIO_POUT1, 1, pre, 1 |
|
Parameter Type |
Parameters |
Description |
Example |
|
AOUT<1 – 2>_LEVEL <1-2>: Port No. |
Specify the output voltage level |
AOUT1_LEVEL, 1, pre, 2.5 |
|
|
AOUT<1 – 2>_EN <1-2>: Port No. |
Turns on or off the analog output signal. On: 1, Off: 0 |
AOUT1_EN, 1, pre, 1 |
|
|
AOUT<1 – 2>_RANGE <1-2>: Port No. |
Selects the current range of output. AOUT1_RANGE: 500mA or 50mA AOUT2_RANGE: 100mA or 50mA |
AOUT1_RANGE, 1, pre, 0.5 |
Complete your test plan and output the TAP plan file.
Launch the TAP on the PXIe controller.
In the menu bar, select “Settings” -> “Bench” -> “Instruments” to open the Bench Settings dialog.
Select the bench profile you are going to use (“Site 1” in this example).
Add “VNA”, “TSMon”, and “No Action” if they are not listed in this dialog. (In the AMX version 1.2.6590 or above, “No Action” must be added in this dialog if no external GPIB instruments such as a DC power supply or a digital multimeter are used in the AMX system.)
Add “M9341B” and enter the VISA address of the M9341B I/O module. The M9341B’s VISA address can be confirmed by opening the Keysight IO Libraries Suite.

<module> is Module No. (1 to 4)
Delete “DUTMon” if it is listed.
If “DUTMon” is listed, you have to select "M9341B" in Mode Controller for each step of DUT Mode Control.
