Other topics about Revision History
Supports the 2nd Generation CPU
Supports Windows 10
Extends the number of Sorting Condition up to 32 in BIN Sort Function
Adds new function z2(point) and freq2(point) in User Define Parameter
Supports 1 kHz frequency resolution
Supports 16198A Test Fixture
Supports frequency options
Rebranding to Keysight
Windows 7 Supports
Firmware update procedure is changed
Network Setup is changed.