Checking Product Information

Other topics about Setting Control Functions

Checking Serial Number and Options

The serial number and options of the E4982A can be checked using the following procedure.

  1. Press System to activate the softkey menu.

  2. Click Product Information.

  3. The Product Information dialog box which shows the serial number and options is displayed

  4. Only options 019, 020 and/or 710 can be displayed here. The other options are not displayed.

Checking Firmware Revision and System Revision

  1. Press System to activate the softkey menu.

  2. Click Product Information.

  3. The Product Information dialog box which shows the firmware revision and system revision is displayed.

Checking Storage Revision

  1. Press System to activate the softkey menu.

  2. Click Product Information.

  3. The Product Information dialog box which shows the Storage revision is displayed.

  4. The firmware revision and Storage revision are also displayed at the title bar of windows.