Power Commands - Gain Compression and Gain Compression Converters Measurement Classes

Only the Main, Compression Levels, and Leveling & Offsets Power commands corresponding to the Gain Compressions and Gain Compression Converters measurement classes are documented here. The Attenuators commands are identical to the Attenuator commands for the Standard measurement class and can be accessed by clicking here or by clicking on the softtab on the graphic below.

Click here to view links to Power commands for all Measurement Classes.

Main

Compress
Levels

Leveling
& Offsets

Attenuators

Main Tab Commands
Softkey Sub-item SCPI
Linear Input Pwr   SENSe:GCSetup:POWer:LINear:INPut:LEVel
RF Power ON/OFF OUTPut[:STATe]
Start Power   SOURce:POWer:PORT:STARt
Stop Power   SOURce:POWer:PORT:STOP

Power and Attenuators...

   
GCA Setup...
(Gain Compression Measurement Class only)
   
GCX Setup...
(Gain Compression Converters Measurement Class only)
   
Compress Levels Tab Commands

Softkey

Sub-item SCPI
Comp Method Linear Gain SENSe:GCSetup:POWer:LINear:INPut:LEVel
Max Gain SENSe:GCSetup:COMPression:LEVel
Backoff SENSe:GCSetup:COMPression:BACKoff:LEVel
XY SENSe:GCSetup:COMPression:DELTa:X
SENSe:GCSetup:COMPression:DELTa:Y
Saturation SENSe:GCSetup:COMPression:SATuration:LEVel
Linear Input Pwr   SENSe:GCSetup:POWer:LINear:INPut:LEVel
Reverse Pwr   SENSe:GCSetup:POWer:REVerse:LEVel
Compression Level   SENSe:GCSetup:COMPression:LEVel
Back Off Level   SENSe:GCSetup:COMPression:BACKoff:LEVel
Delta X   SENSe:GCSetup:COMPression:DELTa:X

Delta Y

  SENSe:GCSetup:COMPression:DELTa:Y

Saturation

  SENSe:GCSetup:COMPression:SATuration:LEVel
Leveling & Offsets Tab Commands
Softkey Sub-item SCPI
Select Port 1

None

Port 2

None

Port 3

None

Port 4

None

Port 1 Src2

None

Source3

None

Offset   SOURce:POWer:ALC[:MODE]:RECeiver:OFFSet
Limit ON/OFF SYSTem:POWer:LIMit:STATe
Power Limit SYSTem:POWer:LIMit

Offsets and Limits...

   
ALC Hardware Internal SOURce:POWer:ALC[:MODE]
Open Loop SOURce:POWer:ALC[:MODE]

Receiver Leveling...