Other topics about Product Information
For more information, see the Configuration Guide.
|
Frequency Range |
2 Port Test Set |
4 Port Test Set |
Supported |
|
|
9 kHz to 3 GHz |
No |
All |
||
|
9 kHz to 4.5 GHz |
Option 240 |
Option 440 |
A.08.00 and above |
|
|
9 kHz to 6.5 GHz |
Option 260 |
Option 460 |
A.09.30 and above |
|
|
9 kHz to 8.5 GHz |
Option 280 |
Option 480 |
All |
|
|
100 kHz to 3 GHz |
Yes |
All |
||
|
100 kHz to 4.5 GHz |
Option 245 |
Option 445 |
A.08.00 and above |
|
|
100 kHz to 6.5 GHz |
Option 265 |
Option 465 |
A.09.30 and above |
|
|
100 kHz to 8.5 GHz |
Option 285 |
Option 485 |
All |
|
|
300 kHz to 14 GHz |
Option 2D5 |
Option 4D5 |
A.09.30 and above |
|
|
300 kHz to 20 GHz |
Option 2K5 |
Option 4K5 |
A.09.10 and above |
Options of (9 kHz to 3 GHz) and (100 kHz to 3 GHz) are discontinued and is being replaced by option of (9 kHz to 4.5 GHz) and (100 kHz to 4.5 GHz). Upgrade kit is available. See http://www.keysight.com/find/ena_upgrades.
14/20 GHz options (2D5, 4D5, 2K5 and 4K5) are available to use in -85 dBm to +10 dBm power range. The maximum power level is frequency range dependent.
Mechanical attenuation is used only in 14/20 GHz options. Due to this, attenuation selection points/timing is different from 4.5/6.5/8.5 GHz options. For more information on attenuation, refer to Setting Power Level with Auto Power Range
|
Option Number |
Description |
|
008 |
|
|
010 |
|
|
790 |
|
|
TDR |
The upgrade (retrofit) kits are available for the software options. See the Configuration Guide and http://www.keysight.com/find/ena_upgrades for the upgrade kits. For activating the option, refer to Activating Software Option.
|
Option Number |
Description |
|
019 |
Standard (non-removable) HDD |
|
017 |
|
Option Number |
Description |
|
UNQ |
Standard Stability Timebase |
|
1E5 |
High Stability Timebase |
|
Option Number |
Description |
|
810 |
Add Keyboard |
|
820 |
Add Mouse |
|
Option Number |
Description |
|
A6J |
ANSI Z540 Compliant Calibration |
|
1A7 |
ISO 17025 Compliant Calibration |
|
Option Number |
Description |
Equivalent Keysight Part Number |
|
1CM |
Rack Mount Kit |
5063-9216 |
|
1CN |
Front Handle Kit |
5063-9229 |
|
1CP |
Rack Mount and Front Handle Kit |
5188-4430 |