Command/Query
:CALCulate:EQUalization:CTLE:DC <numeric>
:CALCulate:EQUalization:CTLE:DC?
This command sets the equalization CTLE (Continuous Time Linear Equalization) DC gain parameter.
|
Description |
CTLE DC gain parameter |
|
Data Type |
Double precision floating point type (Double) |
|
Range |
0 - 10 |
|
Preset Value |
0.667 |
|
Unit |
- |
|
Resolution |
- |
{numeric}<newline><^END>
10 OUTPUT 717;":CALC:EQU:CTLE:DC 0.077"
20 OUTPUT 717;":CALC:EQU:CTLE:DC?"
30 ENTER 717;A$
:CALCulate:EQUalization:CTLE:POLE1
:CALCulate:EQUalization:CTLE:POLE2
:CALCulate:EQUalization:CTLE:ZERO1
:CALCulate:EQUalization:FILename
Setup > Adv Waveform > Equalization > DC Gain
Eye/Mask > Advanced Waveform (Under Stimulus) > Equalization > DC Gain