Command/Query
:CALCulate:EYE:MASK:STATe {ON|OFF|1|0}
:CALCulate:EYE:MASK:STATe?
This command sets mask test with simulated eye on/off.
|
Description |
Mask Test ON/OFF |
|
Data Type |
Boolean type (Boolean) |
|
Range |
ON|OFF|1|0 |
|
Preset Value |
OFF |
|
Unit |
- |
|
Resolution |
- |
{1|0}<newline><^END>
10 OUTPUT 717;":CALC:EYE:STAT ON"
20 OUTPUT 717 ":CALC:ATR:ACT 3"
30 OUTPUT 717;":MMEM:LOAD:EYE:MASK ""D:\TDR\FC0133.msk"""
40 OUTPUT 717;":CALC:EYE:MASK:STAT ON"
50 OUTPUT 717;":CALC:EYE:EXEC"
Eye Mask > Mask Test (Under Result)