Requires Option PCH or SNC
This tab brings up the Triggers and Synchronization menu. Synchronization is used when you need repeatable coherent phase and triggering across the channels in a multi-channel configuration. Global Trigger is used as the trigger source when channels must be synchronized.
Last Synchronization Alignment Data Collection Time
For the M9484C with Option PCH or SNC
Global Trigger is used for repeatable triggering of channels in the instrument and multi-instrument systems. For the channels you want to trigger synchronously, the individual Signals’ Trigger Source must be set to Global Trigger. See Trigger Source in the Signal Block topic.
Instrument to instrument synchronization requires Option SNC on all instruments and requires proper cabling. See the Multi-Instrument topic.
Requires Option PCH
For all channels that are set to Global Trigger, this selection sets the source of the trigger. This is used to trigger all signals’ triggers with "Global Trigger" input in a synchronous fashion.
When Global Trigger Source is set to EXTernal, the STrig In connector is used to supply the trigger.
When Global Trigger Source is set to BUS, use the *TRG command to initiate the trigger.
Global Trigger source of Immediate initiates an internal triggering of the vector modulation when:
Any Signal’s trigger is transitioned to Global Trigger, on any channel
Any Signal is transitioned to Enable with the Signal’s trigger source set to Global Trigger, on any channel
Any Signal set to Global Trigger chooses another waveform file, on any channel
Any Signal set to Global Trigger changes settings for Frequency Offset
Any Signal set to Global Trigger when Fading is enabled or any Fading Setup setting changes while Fading is enabled
Any Signal set to Global Trigger when CW Interferer is enabled or any CW Interferer settings change while CW Interferer is enabled
Vector modulation is interrupted while the internal trigger arms and initiates.
|
GUI Location |
System Menu > Settings (gear icon) > Triggers and Sync > Global Trigger > Global Trigger Source |
|
SCPI Command |
:SYSTem:GTRigger:SOURce IMMediate|KEY|BUS|EXTernal|LEADer|TIMer|DTIMe :SYSTem:GTRigger:SOURce? |
|
SCPI Example |
SYST:GTR:SOUR KEY SYST:GTR:SOUR? |
|
Dependencies |
Option PCH |
|
Notes |
|
|
Preset |
IMM |
|
Choices |
Immediate | Key | Bus | External | Leader | Timer | Date/Time Trigger |
|
State Saved |
Yes |
|
Initial S/W Revision |
A.10.00 |
| Modified S/W Revision |
A.14.00 Added Leader A.15.00 Added Timer and Date/Time Triggers |
This button is displayed only when the Global Trigger Source is set to EXTernal. Clicking this button takes you to the Connectors > Strig screen. There is one STrig In connector used as the External Trigger input for Global Trigger.
|
GUI Location |
System Menu > Settings (gear icon) > Triggers and Sync > Global Trigger > Edit Strig In |
Remote command only.
Requires Option PCH or SNC
Query only
Returns the latency of an external trigger to the subsequent RF Output during the Synchronization Alignment in seconds.
For an instrument with multiple channels, this is the total latency for all channels; meaning, the latency is the time for the RF Output to appear on all channels. With Option SNC and when set up in a multi-instrument configuration, the latency is the time for the RF Output to appear for all channels, across all instruments in the configuration.
|
SCPI Command |
:SYSTem:GTRigger:SOURce:EXTernal:LATency? |
|
SCPI Example |
SYST:GTR:SOUR:EXT:LAT? |
|
Notes |
If the query is invoked before the Synchronization Alignment has been performed, the value returned is NaN (9.91E37). With Option SNC and when set up in a multi-instrument configuration, the query is performed on the leader instrument. Sending the query to any follower instrument results in the value of NaN. |
|
Initial S/W Revision |
A.18.00 |
You can use this tab to configure synchronization across the channels of an instrument with more than one channel or across multiple instruments (with Option SNC).
For M9484C with Option PCH
Enables synchronization across the channels of instruments with more than one channel. In addition, with Option SNC, it enables synchronization across multiple instruments. Synchronization is achieved with the instrument operating at the same conditions as the last Synchronization Alignment. Synchronization is used in conjunction with the Global Trigger. When Synchronization is on, annunciation is provided to indicate the Synchronization Status.
|
GUI Location |
System Menu > Settings (gear icon) > Triggers and Sync > Synchronization > Synchronization On |
|
SCPI Command |
:SYSTem:SYNChronize[:STATe] ON|OFF|1|0 :SYSTem:SYNChronize[:STATe]? |
|
SCPI Example |
SYST:SYNC ON SYST:SYNC? |
|
Notes |
|
|
Dependencies |
When Sync is off, the annunciator in the status line shows SYNC OFF. |
|
Preset |
This is unaffected by a Preset but is set to ON on a "Restore System Settings to Default Values." |
|
State Saved |
Persistent, survives preset and power cycle but not saved in the instrument state. |
|
Choices |
OFF | ON |
|
Initial S/W Revision |
A.10.00 |
Synchronization Alignment is available on M9484C with Option PCH or SNC.
The alignment must be performed before triggering using Global Trigger.
Runs an internal alignment to synchronize the channels of the instrument,
This alignment may take several minutes to perform. It must be run after power-up once the instrument is at a stable temperature. It also must be run if the frequency reference is changed between internal and external or has recovered from an unlock condition. There are situations where the alignment must be cleared before it is performed, see Clear Alignment.
|
GUI Location |
System Menu > Settings (gear icon) > Triggers and Sync > Synchronization > Perform Alignment |
|
SCPI Command |
SYSTem:SYNChronize:ALIGn? |
|
SCPI Example |
SYST:SYNC:ALIG? |
|
Notes |
Returns 0 if successful Returns 1 if failed While performing the alignment, the Aligning bit (bit 0 in the Status Operation register) is set. Completion, or termination, will clear bit 0 in the Status Operation register. This command is sequential; it must complete before further SCPI commands are processed. Interrupting the alignment from remote is accomplished by invoking Device Clear followed by the :ABORt command. This alignment can take a significant amount of time, if running alignments using SCPI, ensure your timeout is set to take this into account. |
|
Status Bits/OPC dependencies |
If the alignment fails, bit 4 in the Status Questionable Calibration register is set. |
|
Initial S/W Revision |
A.10.00 |
Synchronization Alignment Data collection occurs when a successful alignment is completed after a Clear Alignment has been performed. When this occurs a time stamp is displayed on the Synchronization screen and available with a SCPI query. If no successful alignment has occurred "Jan 1, 2022 1:1:1 AM" is displayed.
|
GUI Location |
System Menu > Settings (gear icon) > Triggers and Sync > Synchronization > Last Synchronization Alignment Data Collection Time |
|
SCPI Command |
SYSTem:SYNChronize:ALIGn:TIME? |
|
SCPI Example |
:SYST:SYNC:ALIG:TIME? |
|
Notes |
Return value is an integer list with the order of YYYY,MM,DD,HH,MM,SS. If there has been no successful Synchronization Alignment, return value will be 2022,1,1,1,1,1. |
|
Initial S/W Revision |
A.10.00 |
Clears the internal data of the synchronization alignment. This operation must be performed if the synchronization cabling is modified or the stable operating temperature is different from the last alignment. Clearing the alignment sets the status to Synchronization Alignment Needed.
If the Clear operation is executed with the same cabling or operating temperature, the results of the next synchronization may not match the prior synchronization. In other words, clearing the alignment precludes repeatability
|
GUI Location |
System Menu > Settings (gear icon) > Triggers and Sync > Synchronization > Clear Alignment |
|
SCPI Command |
SYSTem:SYNChronize:ALIGn:CLEar |
|
SCPI Example |
:SYST:SYNC:ALIG:CLEar |
|
Notes |
|
|
Status Bits/OPC dependencies |
Sets bit 4 in the Status Questionable Frequency register |
|
Initial S/W Revision |
A.10.00 |
The status of synchronization process.
|
GUI Location |
System Menu > Settings (gear icon) > Triggers and Sync > Synchronization > Synchronization Status |
|
SCPI Command |
SYSTem:SYNChronize:OSTatus? |
|
SCPI Example |
:SYST:SYNC:OST? |
|
Notes |
Return value is an integer:
|
|
Status Bits/OPC dependencies |
Refer to bits 4 and 5 in the Status Questionable Frequency register |
|
Initial S/W Revision |
A.10.00 |
You can use this tab to configure the Timer trigger period for channels. This tab is also accessible from various screens in the GUI that have the Edit Timer Trigger button.
GUI option only
Select the channel for which you want to set the time interval of the timer trigger source.
|
GUI Location |
System Menu > Settings (gear icon) > Triggers and Sync > Timer Trigger > RF Channel |
Sets the time interval of the timer trigger source for the specified channel. There is only one timer trigger source for each RF channel. Therefore, the value remains the same in all trigger source selections for the channel.
|
GUI Location |
System Menu > Settings (gear icon) > Triggers and Sync > Timer Trigger > Timer Trigger Period |
|
SCPI Command |
[:SOURce][:RF<channel>]:TIMer <time> [:SOURce][:RF<channel>]:TIMer? |
|
SCPI Example |
TIM 3 ms TIM? |
|
Preset |
1 ms |
|
State Saved |
Yes |
|
Min |
100 ns |
|
Max |
42 s |
|
Resolution |
3.333… ns |
|
Backwards Compatibility SCPI |
For N51xxB: :TRIGger[:SEQuence]:TIMer |
|
Initial S/W Revision |
A.15.00 |
Sets the start source for the Timer trigger. The Timer trigger starts when the instrument receives the specified start source.
If the Timer trigger is already running when the instrument receives the start source, it continues to run without restarting.
|
GUI Location |
System Menu > Settings (gear icon) > Triggers and Sync > Timer Trigger > Timer Start Source |
|
SCPI Command |
[:SOURce][:RF<channel>]:TIMer:STARt:SOURce IMMediate|KEY|BUS|EXTernal|DTIMe|GTRigger [:SOURce][:RF<channel>]:TIMer:STARt:SOURce? |
|
SCPI Example |
TIM:STAR:SOUR IMM TIM:STAR:SOUR? |
| Notes | For instruments without Option PCH: Attempting to select global trigger as the Timer Start Source raises error 703, "Feature not supported; Global Trigger unavailable, option PCH is required." |
|
Preset |
IMMediate |
| Range | Immediate|Key|Bus|External|Date/Time|Global Trigger |
|
State Saved |
Yes |
|
Initial S/W Revision |
A.17.00 |
This setting is available only when you set External as the Timer Start Source.
Selects which rear panel connector the instrument uses to accept an externally applied trigger signal when External is the start source for the Timer trigger. To configure available trigger connectors, see Trigger Connectors.
|
GUI Location |
System Menu > Settings (gear icon) > Triggers and Sync > Timer Trigger > Timer Start Source set to External > External Trigger |
|
SCPI Command |
[:SOURce][:RF<channel>]:TIMer:STARt:SOURce:EXTernal:SOURce <integer> [:SOURce][:RF<channel>]:TIMer:STARt:SOURce:EXTernal:SOURce? |
|
SCPI Example |
TIM:STAR:SOUR:EXT:SOUR 1 TIM:STAR:SOUR:EXT:SOUR? |
| Dependencies | For External Trigger connectors, values 4 through 18 are only available when Option AN1 is present, and only on RF channel 1. Attempting to set a value from 4 to 18 without Option AN1 will generate an Illegal Parameter error. |
|
Preset |
1 |
| Min | 1 |
| Max | 18 |
| Resolution | 1 |
|
State Saved |
Yes |
|
Initial S/W Revision |
A.17.00 |
Date/Time triggering is used in conjunction with the Global Trigger (through the selection of the Global Trigger Source option- Date/Time Trigger). There is one Date/Time trigger for the instrument. Therefore, any channels in a multi-channel instrument that needs to be triggered via date/time will need to use Global Trigger.
Sets the date and time for a trigger to occur. If the time set is in the past, an error message is reported.
|
GUI Location |
System Menu > Settings (gear icon) > Triggers and Sync > Date/Timer Trigger > Date/Time |
|
SCPI Command |
:SYSTem:DTIMe "[YYYY-MM-DD[ |T]]HH:mm:SS[.fraction][(+|-)Hoffset:Moffset]" :SYSTem:DTIMe? |
|
SCPI Example |
SYST:DTIM "2024-03-31 22:12:03.1234-01:10" SYST:DTIM? |
| Notes |
The parameter string follows the RFC3339 date/time format. [] bracket represents optional fields or characters, | separates optional selections. Key for parameter elements:
Attempting to set a time in the past will generate this error: -224, “Illegal parameter value; Trigger time is in the past.” Invalid date/time parsing will generate this error: -224, “Illegal parameter value; Date or time invalid.” The query always returns the trigger time in the instrument's local time, formatted as YYYY-MM-DD HH:mm:SS[.fraction] with no offset suffix. |
|
Preset |
The current date/time, guaranteed to be perceived as having already occurred. |
| Range | See Notes |
|
State Saved |
Yes |
|
Initial S/W Revision |
A.15.00 |
GUI option only
Sets the date/time of the trigger to the current time. This option can be convenient as a starting point for setting the desired trigger time without entering all data. The trigger will not execute.
|
GUI Location |
System Menu > Settings (gear icon) > Triggers and Sync > Date/Time Trigger > Set to now |
|
SCPI Command |
N/A |
|
Preset |
N/A |
|
State Saved |
N/A |
|
Notes |
No SCPI. GUI only. |
|
Initial S/W Revision |
A.15.00 |
GUI option only
Sets the date/time of the trigger to the current time plus two seconds, ignoring fractional time. This option can be used to easily test the Date/Time trigger.
|
GUI Location |
System Menu > Settings (gear icon) > Triggers and Sync > Date/Time Trigger > Set 2 seconds from now |
|
SCPI Command |
N/A |
|
Preset |
N/A |
|
State Saved |
N/A |
|
Notes |
No SCPI. GUI only. |
|
Initial S/W Revision |
A.15.00 |
For M9484C with Option PCH
Uses an external pulse per second (PPS) signal to provide a very fine correction to the current Date/Time,
For instruments with more than one channel, the external PPS signal must be connected to Channel 1. You can select which Trig connector of Channel 1 is used.
For M9484C, enables/disables the use of an external PPS signal.
|
GUI Location |
System Menu > Settings (gear icon) > Triggers and Sync > Date/Time Trigger > Pulse Per Second > Enable |
|
SCPI Command |
:SYSTem:TIME:PPS[:STATe] ON|OFF|1|0 :SYSTem:TIME:PPS[:STATe]? |
| SCPI Example |
:SYST:TIME:PPS ON :SYST:TIME:PPS? |
| Notes | The PPS state set with this command is not affected by a signal generator power-on, preset, or *RST command. |
| Preset | This is unaffected by a Preset but is set to OFF on a "Restore System Settings to Default Values." |
|
State Saved |
Persistent Survives preset and power cycle but not saved in the instrument state. |
|
Initial S/W Revision |
A.15.00 |
For M9484C, sets the source of the external PPS input. This digital input must supply a positive edge every second.
If the signal is not close to the 1 second timing, it is ignored. The PPS Status is reported as "BAD PPS".
If the signal is missing, then the PPS Status is reported as "NO PPS".
|
GUI Location |
System Menu > Settings (gear icon) > Triggers and Sync > Date/Time Trigger > Pulse Per Second > PPS Source |
|
SCPI Command |
:SYSTem:TIME:PPS:SOURce TRIGger[1]|TRIGger2|TRIGger3 :SYSTem:TIME:PPS:SOURce? |
| SCPI Example |
:SYST:TIME:PPS:SOUR TRIG :SYST:TIME:PPS:SOUR? |
| Notes | For M9484C with Option AN1, only TRIG1 is available. Only Channel 1’s Trigger connectors may be used. |
| Preset | This is unaffected by a Preset but is set to TRIG on a "Restore System Settings to Default Values." |
|
State Saved |
Persistent Survives preset and power cycle but not saved in the instrument state. |
|
Initial S/W Revision |
A.15.00 |
Query only
For M9484C, provides the status of the external PPS input.
|
GUI Location |
System Menu > Settings (gear icon) > Triggers and Sync > Date/Time Trigger > Pulse Per Second > Current Status |
|
SCPI Command |
:SYSTem:TIME:PPS:OSTatus? |
| SCPI Example |
:SYST:TIME:PPS:OST? |
| Notes |
Return value is an integer and represents the following:
|
|
Initial S/W Revision |
A.15.00 |