Meas Settings: S-Param | Balanced | Receivers | Waves | Auxiliary | Meas Overview
|
SoftTab & Softkey |
Command in Dialog Box |
SCPI |
||
|---|---|---|---|---|
|
S11 |
|
|||
|
S21 |
|
|||
|
S12 |
|
|||
|
S22 |
|
|||
|
Other |
S11,S12,S13,S14, S21,S22,S23,S24, S31,S32,S33,S34, S41,S42,S43,S44, ... |
S-Parameter Balanced Receivers |
|
|
|
Sss11 |
|||
|
Sds21 |
|||
|
Ssd12 |
|||
|
Sdd22 |
|||
|
Other |
Sss11,Ssd12,Ssc12, Sds21,Sdd22, Sdc22, Scs21,scd22,Scc22, ... |
S-Parameter Balanced Receivers |
|
|
Topology... |
SE-BAL SE-SE-BAL BAL-BAL BAL-SE BAL |
||
|
A Source Port 1 |
|||
|
A Source Port 2 |
|||
|
B Source Port 1 |
|||
|
B Source Port 2 |
|||
|
R2 Source Port 1 |
|||
|
R2 Source Port 2 |
|||
|
Other |
(A,1), (A,2), (A,3), (A,4), (B,1), (B,2), (B,3), (B,4), (C,1), (C,2), (C,3), (C,4), (D,1), (D,2), (D,3), (D,4), (R1,1), (R2,2), (R3,3), (R4,4), ... |
S-Parameter Balanced Receivers |
|
|
a1 Source Port 1 |
|||
|
a2 Source Port 2 |
|||
|
b1 Source Port 1 |
|||
|
b1 Source Port 2 |
|||
|
b2 Source Port 1 |
|||
|
b2 Source Port 2 |
|||
|
Other |
(a1,1), (a2,2), (a3,3), (a4,4), (b1,1), (b1,2), (b1,3), (b1,4), (b2,1), (b2,2), (b2,3), (b2,4), (b3,1), (b3,2), (b3,3), (b3,4), (b4,1), (b4,2), (b4,3), (b4,4), ... |
S-Parameter Balanced Receivers |
|
|
AuxIn1 Source Port 1 |
|||
|
AuxIn1 Source Port 2 |
|||
|
AuxIn2 Source Port 1 |
|||
|
AuxIn2 Source Port 2 |
|||
|
Other |
(AuxIn1,1), (AuxIn1,2), (AuxIn1,3), (AuxIn1,4), (AuxIn2,1), (AuxIn2,2), (AuxIn2,3), (AuxIn2,4), ... |
S-Parameter Balanced Receivers |
|
|
AuxIn1 Range |
1 V |
||
|
10 V |
|||
|
AuxIn2 Range |
1 V |
||
|
10 V |
|||
|
Meas Class |
Standard |
||
|
SMC |
|||
|
Measurement Class... |
Standard Scalar Mixer/Converter |
||
|
Conversions |
Off |
||
|
Correction |
Channel Correction On |
||
|
Channel Correction Off |
|||
|
Cal Set... |
Select calset from list or type new name below Delete Existing calsets Copy Apply Cal Edit Description Edit Name |
||
|
Basic Cal... |
Connector Cal Kit Port Cal Type Save as CalSet |
||
|
Smart Cal... |
Cal Type Selection 2 Port Cal Configuration
Calibrate source and receive power
DUT Connections Cal Kits Modify Cal: Change Cal Method, standards Power cal at [Port #] Use Multiple Sensors De-emded adapter Power Sensor Connector Cal Kit Accuracy: Tolerance Max Number of Readings Power Meter Settings: GPIB USB LAN Any Sensors Tolerance Max Number of Readings Measure (Measure calibration standard) Port 1 Measure (Measure calibration standard) Port 2 |
None None None SOUR:POWer:CORR:COLL:AVER:COUN - None None None None |
|
|
Trace Hold |
Off |
None |
|
|
Max |
None |
||
|
Min |
None |
||
|
Restart |
None |
||
|
Equation Editor... |
ON |
||
|
OFF |
|||
|
|
Equation Enable Equation Function Trace Data Parameter Store Equation Delete Equation Use Short Names Enable Matlab Import... Import Library Remove Library |
None None None None None None - |
|
|
Memory... |
|
See Math Hardkey |
|
|
Time Domain... |
Transform On Start Stop Center Span Transform Mode Low Pass Impulse Low Pass Step Band Pass Set Low Pass Frequencies |
- |
|
Last modified:
|
18-May-2016 |
New topic |