Go to topic

One Box Tester (8960)

The Agilent 8960 Wireless Communications Test Set and E5515C Fading Solution provides a complete solution for performing faded signal tests on mobile devices when coupled with the PXB. Refer to Register External Instrument for firmware revision requirements. 

The One Box Tester setup pane is comprised of three buttons and one tab which are located at the top of the page.

The tab is:  

General Settings is used to set up the one box tester.

The name of the block (in this case, One Box Tester (8960) Lab 8960 1) is displayed at the top of the setup pane. This name was assigned when the one box tester was registered during the instrument setup and displayed in the External Instrument Table and the block diagram. When the Closedname is selected, additional choices, including a selection to show or hide the Hints area, are displayed.

Restore Default Settings does the following:

  1. Restores the PXB one box tester user interface settings to their default values.

  2. Presets the external instrument (one box tester).

  3. Applies the default PXB one box tester user interface settings to the external instrument (one box tester).

Show Hints will show or hide the Hints area below the parameter descriptions of each tab. The check mark at the left of Show Hints indicates that the hints are currently displayed.

Block Diagram displays the current configuration block diagram. This has the same function as the button described below.

There are also several buttons located immediately below the one box tester name. The following is a description of each button:

 

 

Return to top