USB VNA Rear Panel

P50xxA/P937xA

P50xxA/B/M

Note: The figure shows 2 port models. 4 port models have the same ports configuration with 2H chaissis


USB Hub

This USB hub contains two USB ports to power VNA peripherals.  Ecal and USB Power Sensors should be connected with the controller PC.

USB 3.0  

A USB 3.0 cable is required for USB 3.0 speeds. A USB 3.0 SuperSpeed A-to-C cable is shipped with the USB VNA.

Thunderbolt 3   

There are two identical Thunderbolt 3 ports. The Thunderbolt 3 cable is required. It is shipped with the USB VNA. See the USB VNA Multiport (Multi-unit) for multi-unit configuration.

The retainer which avoids an unexpected disconnection is furnished with the unit. Fasten the screw gently with fingers.

10 MHz In/Out

Use the Ref In/Out,MCX connectors on the front panel for reference signals. Do not use those connectors on the rear panel.

Power

See Specifications  P502xA/B/M and P938xB (2H Chassis) require the power adapter 150 W, P/N 0950-6166.  P500xA/B and P937xB (1H Chassis) requires the power adapter 90 W, P/N 0950-6128.  

Trig 1/Trig 2

The Trig 1 and Trig 2 connectors are trigger ports that can be configured to the trigger in, trigger out (AUX out), ready for trigger or pulse trigger.

See the Source setting in External Trigger dialog box.

(P937xA) The trigger in/out and trigger ready ports are located on the front panel. To use the ports on rear panel for trigger in/out, configure the backplane setting in External Trigger dialog box and trigger assignment in the USB Chassis Soft front panel.

Security Lock

Secure a keyed cable to the security lock on the USB VNA to prevent theft.