Last updated: January 26, 2011
|
Sets/queries the downlink channel number ( DL Channel ). This setting cannot be changed while in the active cell operating mode. Attempting to change this setting while in this mode results in an error issued and the test set will reject the change. Use the cell off operating mode when changing this value. See CALL:OPERating to select operating modes.
If the |
|
|
|
| Same as setting | |
|
Test Application Revision: A.02 and above Lab Application Revision: A.01 and above Test Application Revision A.05.28 and Lab Application Revision B.01.29, added 1037 - 1062. Test Application Revision A.08 and Lab Application Revision C.03, changed channel ranges to match 3GPP TS 25.101 v6.7.0 (previously, channels supported were: 412-687, 1037-1062, 4320-4495, 4600-4825, 9000-9425, 9625-9975, and 10,525-10,875 -- resolution = 1). Test Application Revision A.09 and Lab Application Revisions C.04 and D.00, changed channel ranges to match 3GPP TS 25.101 v7.2.0 (previously channels supported were: 412, 437, 462, 487, 512, 537, 562, 587, 612, 637, 662, 687, 1007, 1012, 1032, 1037, 1062, 1087, 1462, 1487, 1512, 1537, 1562, 1587, 1612, 1637, 1662, 4357-4458 -- resolution = 1, 9037-9388 -- resolution = 1, 9662-9938 -- resolution = 1, and 10562-10838 -- resolution = 1). Test Application Revision A.10 and Lab Application Revision D.01, added 2237 - 2563, 2587, 2612, 2637, 2662, 2687, 2712, 2737, 2762, 2787, 2812, 2837, 2862, 2887, 2912 Test Application Revision A.11 and Lab Application Revisions D.02 and E.00, added 3112 to 3388, 3412, 3437, 3462, 3487, 3512, 3537, 3562, 3587, 3612, 3637, 3662, 3687 Test Application Revision A.14 and Lab Application Revision F.00, added 3837 - 3903, 3927, 3932, 3957, 3962, 3987, 3992, 4017 - 4043, 4067, 4092, 4117 - 4143, 4167, 4192 Test Application Revision A.18.00 and above, added 712 to 763, 787, 812, 837, 4512 to 4638 and 862 to 912 |
|
OUTPUT 714;"CALL:CHANnel 10705" ! Sets the downlink channel number to 10705. |
|