Last updated: January 15, 2009
|
Disconnects any single active service. When there are Simultaneous Services active, this command aborts only the AMR voice call (see AMR Setup ) service. |
|
| Requirements |
Test Application Revision: A.02 and above. Lab Application Revision: A.01 and above. Lab Application Revision U.00.13 added the optional AUTO mnemonic to this command. |
OUTPUT 714;"CALL:END" |
|
|
Disconnects all calls or connections in progress. Aborts any outstanding registrations or base station pages in progress as well as mobile station originations. |
|
| Requirements | |
OUTPUT 714;"CALL:END:ALL" |
|
|
Disconnects any AMR voice calls in progress. Aborts any outstanding registrations or base station pages in progress as well as mobile station originations. See AMR Setup for more information.) |
|
| Requirements | |
OUTPUT 714;"CALL:END:AMR" |
|
|
Disconnects any asynchronous calls in progress. Aborts any outstanding registrations or base station pages in progress as well as mobile station originations. (See Circuit Switched Data Service for more information.) |
|
| Requirements | |
OUTPUT 714;"CALL:END:CSData:ASYNchronous" |
|
|
Disconnects any Video Call that is in progress. Aborts any outstanding registrations or base station pages in progress as well as mobile station originations. |
|
| Requirements | |
OUTPUT 714;"CALL:END:CSData:VIDeo" |
|
|
Disconnects any PS Data connection that is in progress. (See Packet Switched Data for more information.) |
|
| Requirements | |
OUTPUT 714;"CALL:END:PSData" |
|
|
Disconnects any RB Test Mode calls in progress. Aborts any outstanding registrations or base station pages in progress as well as mobile station originations. (See Radio Bearer Test Mode for more information.) |
|
| Requirements | |
OUTPUT 714;"CALL:END:RBTest" |
|