This section is only applicable to the lab application and to a test application with the required feature license.
| Queries the External EPC Conn Status . | |
OUTPUT 714;"SYSTem:STATus:COMMunicate:LAN:EPCore:CONNected?" !Queries the External EPC Connection Status. |
|
Queries the
Connected EPC IPv4 address
. See.
Connected EPC IP Address
. |
|
OUTPUT 714;"SYSTem:STATus:COMMunicate:LAN:EPCore:CONNected:ADDRess?" !Queries the Connected EPC IPv4 address. |
|
| Queries External Device Connection Status/External Device 2 Connection Status . | |
|
Lab Application Revision: C.01 and above Lab Application Revision C.03, added [:CONNected] mnemonic. Test Application Revision: A.06 and above, with the required feature license Test Application Revision A.08.20, added [:CONNected] mnemonic. |
|
OUTPUT 714;"SYSTem:STATus:COMMunicate:LAN:EXTernal?" |
|
| Queries the Connected Device IP Address/Connected Device 2 IP Address . | |
|
Range: 15 characters formatted as follows: "A.B.C.D" where A= 0 to 126 and 128 to 223, B.C.D = 0 to 255 (no embedded spaces), "". |
|
|
Lab Application Revision: C.01 and above Lab Application Revision C.03, :CONNected mnemonic is optional. Test Application Revision: A.06 and above, with the required feature license Test Application Revision A.08.20, :CONNected mnemonic is optional. |
|
OUTPUT 714;"SYSTem:STATus:COMMunicate:LAN:EXTernal:ADDRess?" |
|