83484A/B, 54752A/B Electrical Module
Instrument
N1000A
86100D
86100D Mode:
Standard
Comp.
Legacy
Availability:
Obsolete
Starting with firmware release A.06.90, 86100D Compatibility mode is no longer being actively tested and supported.
The minimum required 86100-series firmware version for this module is A.01.00.
This electrical plug-in module provides two accurate measurement channels with user selectable bandwidths. The lower bandwidth mode provides excellent oscilloscope noise performance for accurate measurement of small signals. The high bandwidth mode provides high-fidelity display and measurement of very high-speed waveforms.
The Keysight 83484A,B or Keysight 54752A,B electrical plug-in module provides:
- User selectable 26.5 or 50 GHz bandwidth
- 2.5 GHz bandwidth trigger channel
- 2.4 mm (m) connectors
Supplied Accessories
Item | Description |
---|---|
1810-0118 | SMA 50 ohm termination |
5061-5311 | APC 3.5 (f-f) adapter/connector saver (2) |
11900B | 2.4 mm (f-f) adapter/connector saver |
54124-24101 | 2.4 mm cap |
Available Options
Item | Description |
---|---|
83484A-UK6 | Measured performance data |