Recognized DCA-M Modules

The following tables highlight the DCA-M modules recognized by FlexOTO. For more complete information, refer to the FlexDCA User's Help and the FlexDCA Specifications Help.

Recognized DCA-M Modules
DCA-M Module Number of
Optical
Channels
Clock Recovery Required Options Connection
Peripheral
Data In Data Out Clock In Clock Out
Oscilloscope Modules
N1092E 2 ● PLK, IRC, 30A/40A USB1
N1092D 4 ● PLK, IRC, 30A/40A USB1
N1092C 1 ● PLK, IRC, 30A/40A USB1
N1092B 2 ● ●2 PLK, IRC, CDR, 30A/40A USB1
N1092A 1 ● ●2 PLK, IRC, CDR, 30A/40A USB1
Clock Recovery Modules
N1078A ● ● ● S50 or SXT3 USB1
N1077B ● ● ● SMM or SXT3 USB1

Supports automatic detection via USB by FlexOTO.

Options CDR and 40A required.

An N1077B-SXT or N1078A-SXT requires an external optical splitter to provide an optical data to an input channel of the N109x-series DCA-M oscilloscope.

N107x-Series Clock Recovery DCA-Ms
Model Data Rate Input Range
N1076B Option 264: 125 MBd to 64 GBd
Option 232: 125 MBd to 32 GBd
N1077A Option 232: 50 MBd to 32 GBd
N1077B Option 264: 125 MBd to 64 GBd
Option 253: 48 GBd to 58 GBd
Option 232: 125 MBd to 32 GBd
N1078A Option 264: 125 MBd to 64 GBd
Option 253: 53 GBd to 58 GBd
Option 232: 125 MBd to 32 GBd

N1092A Front Panel

N1092A Option CDR Front Panel

Option CDR provided clock recovery.

N1092B Front Panel

N1092B Option CDR Front Panel

Option CDR provided clock recovery.

N1092D Front Panel

N1076B Front Panel

N1077A-SMS Front Panel

N1077A-SXT Front Panel

N1077B-SMM Front Panel

N1077B-SXT Front Panel

N1078A-S80 Front Panel

N1078A-SXT Front Panel