This section lists the required test equipment for the following the PNA series network analyzer systems:
N5291A
|
Test Equipment1 |
Recommended Model |
Alternate Model |
|
Sources |
||
|
Function Generator |
33622A |
|
|
Counters |
||
|
Frequency Counter |
53230A Options 0102 and 115 |
|
|
Frequency Reference |
||
|
Frequency Reference5 |
House standard6 |
Frequency counter's internal frequency reference5 |
|
Meters and Power Sensors7 |
||
|
Power Meter |
N1914B |
N1914A 8 |
|
Power Sensor |
U8489A9 Option 200 |
|
|
Attenuators |
||
|
10 dB Fixed, 3.5 mm 2 required |
8493C Option 010 |
|
|
20 dB Fixed, 1.85 mm |
8490G Option 020 |
|
|
Miscellaneous Devices, Test Sets, and Kits |
||
|
Power Splitter, 3.5 mm |
11667B |
|
|
Calibration Kit
|
85059B |
|
|
Cables |
||
|
GPIB |
10833A/B/C/D |
Equivalent |
|
Power sensor cable 2 required |
11730A |
Equivalent |
|
3.5 mm (f) to 3.5 mm (f) 2 short cables required for Dynamic Accuracy test |
any |
|
|
3.5 mm (f) to 3.5 mm (f) 1 long cable required for Dynamic Accuracy test |
85131-60013 (or any) |
any |
|
Adapters |
||
|
1 mm (f) to 1 mm (f)
May come from 85059B cal kit |
85059-60045 |
|
|
1 mm (f) to 1.85 mm (m) 2 required |
11921H |
|
|
2.4 mm (f) to 2.4 mm (f) |
11900B |
|
|
2.4 mm (f) to 3.5 mm (f) 3 required for Options 201 and 403 |
11901B |
Any |
|
1.85 mm (f) to 1.85 mm (f) |
85058-60008 |
|
|
LO test fixture Required for the LO Cal Verification test. |
N5292-60127 |
|
|
Static Safety Equipment |
||
|
Adjustable antistatic wrist strap |
9300-1367 |
None |
|
Antistatic wrist strap grounding cord (5 foot) |
9300-0980 |
None |
|
Static control table mat and earth ground wire |
9300-0797 |
None |
|
Optional Equipment |
||
|
BNC RF Cable |
Any |
Any |
|
Frequency extender desktop positioner test fixture 2 required |
N5290A302 (N5290-60008) |
|
|
The table below shows the various options that will provide USB ports on the N1914A power meter. Note that the N1914B comes standard with USB ports.
|
N1914A Orderable Options |
Description |
FW responds as option1 |
|
|
201 |
Ordered from the factory with new N1914A |
Dual channel average power meter with VGA, trigger in/out, 1 front and 1 rear USB port |
008, 010, 012 |
|
The following options are ordered as upgrades to an existing N1914A power meter. |
|||
|
106 |
This is the recommended option. |
Dual channel average power meter with 1 front and 1 rear USB port |
008 |
|
103 |
alternate |
Dual channel average power meter, battery, 2 rear USB ports |
001, 009 |
|
105 |
alternate |
Dual channel average power meter with VGA, battery, 1 front and 1 rear USB port |
008, 010 |
|
108 |
alternate |
Parallel rear-panel sensor input connectors, front-panel reference calibrator connector, 2 rear USB ports |
002, 009 |
|
109 |
alternate |
Parallel rear-panel sensor input connectors, rear-panel reference calibrator connector, 2 rear USB ports |
003, 009 |
|
111 |
alternate |
Dual channel average power meter, battery, 1 front and 1 rear USB port |
001, 008 |
|
167 |
alternate |
Dual channel average power meter, external trigger in/out, 1 front and 1 rear USB port |
008, 012 |
|
Order Option 1A7 when ordering new power sensors that will be used as working standards in N7800A TME calibrations.
When ordering periodic calibration for instruments used as lab standards in the N7800A software, we recommend using “Keysight Cal + Uncertainties + Guardbanding”. More information can be found at http://www.keysight.com/find/americas_cal.
The N7800A software incorporates the ISO GUM Uncertainty in point-to-point uncertainty calculations. The special “H-series” calibration options (shown on the Special Calibrations Matrix located at http://cal.software.keysight.com) provide lower measurement uncertainties through use of direct comparison to devices directly characterized by NPL or NIST (or another NMI). The overall resulting N7800A measurement uncertainties then reflects these lower device uncertainties. The equipment requirements of each N7800A calibration application are summarized in the Special Calibrations Matrix which can be found at http://cal.software.keysight.com.
Option H99 is a special option for the Roseville Service Center [only] which provides electronic calibration data available as a .csv file that can be imported into TME thus avoiding manual entry. Option H99 must be requested from the Roseville Service Center upon re-calibration only of any previously purchased power sensor and not for new purchases of power sensors. This option may be ordered in addition to any other required or requested Std Lab Calibration option. Option H99 is recommended but not required.
|
|
The following models are not supported by Option H99:
|