| 
                         | The following adjustments are temperature sensitive and should be run together within the shortest timeframe possible to avoid affecting the absolute amplitude accuracy of the DUT: | 
The goal of this adjustment is to determine the conversion loss through the RF and IF hardware paths in a defined hardware state for the Aux2In configuration. The defined hardware state is defined by the Downconverter Base Path Setup Adjustment.
The network analyzer used in this adjustment must be calibrated prior to running the adjustment. The calibration will need to be repeated once every three days or if the connectors or cables have been disturbed. If it's been within the three day time frame and the connectors and cables have not been disturbed, then the network analyzer calibration is not necessary and you may proceed with the adjustment.
For a list of required equipment and calibration instructions to perform the network analyzer calibration, go to the Network Analyzer Calibration Procedure topic page.
| Test Equipment | Recommended Models1 | 
| Network analyzer | N5245A2 Options 400, 423, 080, and 088 | 
| Frequency reference module | M9300A | 
| Cable, 2.4 mm (f) to 2.4 mm (m) | 8121-2065 (or equivalent) | 
| Adapter, 2.4 mm (f) to 2.4 mm (f) | 11900B (or equivalent) | 
| Adapter, 2.4 mm (m) to 2.4 mm (m) | 11900A (or equivalent) | 
| 
 | |
             
        
