Predefined F-PDCH Active Channels (cdma2000/1xEV-DV)
cdma2000/1xEV-DV Standard Setups/Presets Table.)
: Cleared (Seeenables the predefined active channel measurements for the F PDCH channels (Walsh code 32). It also provides access to:
- Walsh Code Column Index: Specifies a Walsh Code Index from 0 to 3. This setting applies to the current measurement regardless of the Walsh Mask setting.
- Walsh Mask: Applies the specified Walsh Mask to the current measurement.
Cleared: Do not use the specified Walsh Mask.
Selected: Apply the specified Walsh Mask to the current measurement. - F-PDCH0 and F-PDCH1 parameters
- Number of Channels: Specifies the F-PDCH0 and F-PDCH1 active channel.
- Modulation: Specifies the F-PDCH0 and F_PDCH1 modulation for the active channel (QPSK Quadrature phase shift keying, 8PSK, or 16QAM).
The Enable 1xEV DV analysis and the Forward direction are selected.
tab is only available whenPredefined F-PDCH Active Channels measurements
Use
measurements when the VSA's active channel or modulation auto detection algorithm is not properly identifying the F- PDCH active channels or modulation format. Selecting forces the VSA to override the auto detection algorithm and to recognize all F-PDCH channels specified by the Define F-PDCH parameters as active. The defined F-PDCH channels are always presumed active regardless of actual input signal. The total number of identified active channels includes the F-PDCH0 and F-PDCH1 and any additional active channels detected by the active channel algorithm.To completely define the F-PDCH active channels, the Walsh code assignments and
formats for both the F-PDCH0 and F-PDCH1 must be specified. Define (or specify) the desired F-PDCH active channels using the F-PDCH0 and F-PDCH1 parameters (see F-PDCH0 and F-PDCH1):- Walsh Code Column Index
- Walsh Mask
- F-PDCH0 and F-PDCH1 Number of Channels
- F-PDCH0 and F-PDCH1 Modulation
These parameters are used by all measurement trace data results.
Making F-PDCH Predefined Active Channel measurements
For more information about making Setting up a 1xEV-DV measurement.
measurements , seeSee Also