F-PDCH0 and F-PDCH1 (cdma2000/1xEV-DV)

The F-PDCH0 and F-PDCH1 parameters define the Number of channel and Modulation for the F-PDCH0 and F- PDCH1 active channels. These parameters are part of Predefined F-PCDCH Active Channels used to define the F-PDCH active channels.

Number of Channels: Specifies the F-PDCH0 and F-PDCH1 active channel number for Predefined F-PDCH Active Channels measurements. The range for this parameter is 0 to 1FFF Hex.

Modulation: Specifies the F-PDCH0 and F-PDCH1 active channel modulation format for Predefined F-PDCH Active Channels measurements. The available modulations are QPSK, 8PSK or 16QAM.

These parameters are only available when Enable 1xEV DV analysis, the Forward direction and Predefined F-PDCH Active Channels is selected.

Making F-PDCH Predefined Active Channel measurements

For more information about making F-PDCH Predefined Active Channel measurements, see Setting up a 1xEV-DV measurement.

See Also

Predefined Channels tab (cdma2000/1xEV-DV Demod Properties)

cdma2000/1xEV-DV Demod Properties Dialog Box