Auto TFC (MB-OFDM)

Menu Path: Analysis > MB-OFDM Demod Properties > Format tab

Default: Selected (See MB-OFDM Standard Setups/Presets Table.)

Range: 1 to 10

The Auto TFC checkbox, when selected, automatically sets the Time Frequency Code from the Sync sequence. The Time Frequency Code parameter chooses a Time Frequency Code (TFC Transport Format Combination) from 1 to 10 specific to your signal under test.  

The Auto TFC selection in the Preset to Standard automatically selects this checkbox and a manual TFC selection in the Preset to Standard clears the checkbox.

Band symbols are transmitted in a six-symbol sequence that is determined by the TFC. The Table below shows the six-symbol sequences for Band 1 and each TFC 1 to 10. To learn more about the TFCs, see the Time-Frequency Code topic in the Overview section.

 

TFC

Band_ID Hopping Sequence

1

1
Low

2
Mid

3
High

1
Low

2
Mid

3
High

2

1
Low

3
High

2
Mid

1
Low

3
High

2
Mid

3

1
Low

1
Low

2
Mid

2
Mid

3
High

3
High

4

1
Low

1
Low

3
High

3
High

2
Mid

2
Mid

5

1
Low

1
Low

1
Low

1
Low

1
Low

1
Low

6

2
Mid

2
Mid

2
Mid

2
Mid

2
Mid

2
Mid

7

3
High

3
High

3
High

3
High

3
High

3
High

8

1
Low

2
Mid

1
Low

2
Mid

1
Low

2
Mid

9

1
Low

3
High

1
Low

3
High

1
Low

3
High

10

2
Mid

3
High

2
Mid

3
High

2
Mid

3
High

See Also

MB-OFDM Modulation Overview

Lengths, Intervals, and Offsets (MB-OFDM)

Using a Standard Setup (MB-OFDM)

Format Tab (MB-OFDM Demod Properties)

Time Tab (MB-OFDM Demod Properties)

Packet Tab (MB-OFDM Demod Properties)

Advanced Tab (MB-OFDM Demod Properties)