[:SENSe]:CORRection:DUT:SPOT:OUTGamma

(Read-Write) Set and query the DUT's output 50Ω match, Γ (0.000 to 1.000).

Note: Only available when CORR:DUT:MOD is set to SPOT.

See also [:SENSe]:CORRection:DUT:MODe, [:SENSe]:CORRection:DUT:SPOT:NGamma, [:SENSe]:CORRection:DUT:SPOT:SPEC, [:SENSe]:CORRection:DUT:SPOT:DISTribution.

See also, MMEMory:LOAD:SPOT:DUT and MMEMory:STORe:SPOT:DUT.

Relevant Modes

 NF

Parameters

 

<numeric>

DUT spot mode's, output 50Ω match, Γ value. Choose from:

Minimum of 0.000 up to

Maximum of 1

Examples

CORR:DUT:SPOT:OUTG .2

CORR:DUT:SPOT:OUTG 0.347

Query Syntax

CORRection:DUT:SPOT:OUTGamma?

Return Type

Numeric

Default

0.000E+00


Last Modified:

01june2018

Added NF mode Opt. 356 (10.3)