(Read-Write) Set and query the Integration mode's maximum allowable jitter setting (Jitter Goal) setting. See also [:SENSe]:INTegration:MODe, [:SENSe]:INTegration:MAXTime, [:SENSe]:INTegration:WARNing, and [:SENSe]:INTegration:TIMe. |
|
Relevant Modes |
|
Parameters |
|
<numeric> |
Jitter goal. Choose from: Minimum -100 dB up to Maximum 100 dB |
Examples |
INT:JITT 0.80 dB |
Query Syntax |
INTegration:JITTer? |
Return Type |
Numeric |
Default |
0.50 dB |
Last Modified:
01june2018 |
Added NF mode Opt. 356 (10.3) |