(Read-Write) Set and query the Integration mode's maximum time per point setting (Max Time/Pt) setting. See also [:SENSe]:INTegration:MODe, [:SENSe]:INTegration:JITTER, [:SENSe]:INTegration:WARNing, and [:SENSe]:INTegration:TIMe. |
|
Relevant Modes |
|
Parameters |
|
<numeric> |
Maximum time per point. Choose from: Varies, because the setting is coupled to other settings |
Examples |
INT:MAXT 0.04 |
Query Syntax |
INTegration:MAXTime? |
Return Type |
Numeric |
Default |
2.00 s |
Last Modified:
01june2018 |
Added NF mode Opt. 356 (10.3) |