Write-only
About Calibration

DoECAL2PortEx Method


Description

This method replaces DoECAL2Port Method.

Does a 2-port calibration using an ECal module.

2-port refers to the number of ports to calibrate; NOT to the number of ECal module ports.

You must first have a measurement active to perform the calibration.

The characterization within the ECal module that will be used for the calibration is specified by ECalCharacterizationEx.  The default value is 0.

VB Syntax

cal.DoECAL2PortEx [portA][,portB][,module]

Variable

(Type) - Description

cal

A Calibrator (object)

portA

(long integer) Optional argument - Number of the receive port to calibrate. Choose from:
1 - Calibrate port 1 (default, if unspecified)
2 - Calibrate port 2
3 - Calibrate port 3

And so forth for all available PNA / test set ports.

portB

(long integer) Optional argument - Number of the source port to calibrate. Choose from:
1 - Calibrate port 1
2 - Calibrate port 2 (default, if unspecified)
3 - Calibrate port 3

And so forth for all available PNA / test set ports.

module

(long integer)  Optional argument. ECal module.

Choose from modules 1 through 8

Use IsECALModuleFoundEx to determine the number of modules connected to the PNA

Use GetECALModuleInfoEx to returns the model and serial number of each module.

Return Type

None

Default

Not Applicable

Examples

cal.DoECAL2PortEx,1,2,3

C++ Syntax

HRESULT DoECAL2PortEx( long portA = 1, long portB =2, long moduleNumber = 1);

Interface

ICalibrator4