Time Measurements
These measurements are optimized for NRZ signals but, as noted, may work with PAM signals.
- :MEASure:HORizontal:BINTerval (Burst Interval)
- :MEASure:HORizontal:BPERiod (Burst Period)
- :MEASure:HORizontal:BWIDth (Burst Width)
- :MEASure:HORizontal:DCYCle (Duty Cycle)
- :MEASure:HORizontal:DTIMe (Δ Time)
- :MEASure:HORizontal:EEDGe (Edge to Edge)
- :MEASure:HORizontal:FREQuency (Frequency)
- :MEASure:HORizontal:FTIMe (Fall Time)
- :MEASure:HORizontal:HTIMe (Hold Time)
- :MEASure:HORizontal:NPERiod (N-Period)
- :MEASure:HORizontal:PERiod (Period)
- :MEASure:HORizontal:PHASe (Phase)
- :MEASure:HORizontal:PCOunt (Pulse Count)
- :MEASure:HORizontal:PWIDth (Pulse Width)
- :MEASure:HORizontal:RTIMe (Rise Time)
- :MEASure:HORizontal:STIMe (Setup Time)
- :MEASure:HORizontal:SLEWrate (Slew Rate)
- :MEASure:HORizontal:TEDGe (Time at Edge)
- :MEASure:HORizontal:TMAXimum (Time at Max)
- :MEASure:HORizontal:TMINimum (Time at Min)
- :MEASure:HORizontal:TVOLt (Time at Amplitude)