Factory Default

Click Setup > Factory Default to restore Infiniium to its factory default settings.

Factory Default resets all settings including general, trigger, probe, channel skew, preferences, and instrument connection settings.

A Default Setup resets only general and trigger settings. See Default Setup.

User preference and instrument connection settings after a Factory Default are listed in the following tables.

Preference Settings
Feature See
Notification selections Infiniium Display Overview
Open setup file include settings Open Setup Files
Badge height and wrap Channels Setup
Waveform color settings Waveform Color
External Scaling External Scaling
Multi-Purpose button settings Multi-Purpose Button
Favorite measurements Add Measurements Dialog Box
Vertical Divisions Display Setup (Graticule tab)
UI Theme Display Setup (Appearance tab)
Invert Signal Display Windows
Spectrum Colors
Dialog Opacity
Dialog Size
Use On-Screen Keyboard
Dock Message Area
Show Timebase Status Button
Full-Screen Zoomed Mode
SCPI Recorder playback speed SCPI Recorder
SCPI Server Setup SCPI Server Setup
SCPI byte order Programmer's Guide

Instrument Connection Settings
Feature Setting after Factory Default (on PC)
Connection 1 Virtual Real-Time Scope
Channel 1 Simulation Source On
Data Source: NRZ, PRBS-7, 9.95328 Gbd, 500 mV amplitude, 0 V offset
Filter: 4th order Bessel, 15 GHz bandwidth
Jitter & Noise: 100 fs random jitter, 2 mV random noise
Acquisition Run Mode On