Setup Commands - Transient Measurement Class

Only the Main Setup commands corresponding to the Transient measurement class are documented here. All other commands are identical to the Setup commands for the Standard measurement class and can be accessed by clicking here or by clicking on the softtabs on the graphic below.

Click here to view links to Setup commands for all Measurement Classes.

Main

Layout

System
Setup

Internal
Hardware

External
Hardware

Main Tab Commands

Softkey

Sub-item

SCPI

Transient Setup...

Sweep Tab

 

Sweep Type

Wide-Narrow

Narrow-Narrow

 

SENSe:TR:MMODe WN

SENSe:TR:MMODe NN

 

Time Coupling

SENSe:TR:TIME:COUPling[:STATe]

 

NOP

SENSe:SWEep:POINts (Read only)

 

Wide Mode:

 

 

Frequency Range

SENSe:TR:WIDE:FREQuency:RANGe 

 

Max. Frequency

SENSe:TR:WIDE:FREQuency:MAXimum

 

Min. Frequency

SENSe:TR:WIDE:FREQuency:MINimum

 

Time Span

SENSe:TR:WIDE:TIME:SPAN 

 

Time Offset

SENSe:TR:WIDE:TIME:OFFSet 

 

Reference

SENSe:TR:WIDE:TIME:REFerence  

 

VBW

SENSe:TR:WIDE:BANDwidth:VIDeo[:VALUe]

 

VBW auto

SENSe:TR:WIDE:BANDwidth:VIDeo:AUTO

 

Narrow1-2:

 

 

Center Frequency

SENSe:TR:NARRow[1-2]:FREQuency:CENTer 

 

Frequency Span

SENSe:TR:NARRow[1-2]:FREQuency:RANGe

 

Time Span

SENSe:TR:NARRow[1-2]:TIME:SPAN  

 

Time Offset

SENSe:TR:NARRow[1-2]:TIME:OFFSet 

 

Reference

SENSe:TR:NARRow[1-2]:TIME:REFerence  

 

VBW

SENSe:TR:NARRow[1-2]:BANDwidth:VIDeo[:VALUe]

 

VBW auto

SENSe:TR:NARRow[1-2]:BANDwidth:VIDeo:AUTO

 

RF Tab

 

RF1/2 Input

SENSe:TR:NARRow[1-2]:PORT

SENSe:TR:WIDE:PORT

 

Max Input Level

SENSe:TR:POWer:INPut[1-2]:LEVel:MAXimum

 

Enable Attenuator Setting

SENSe:TR:POWer:INPut[1-2]:ATTenuation:AUTO

 

Attenuator

SENSe:TR:POWer:INPut[1-2]:ATTenuation

 

Trigger Tab

 

Enable Video Trigger TRIGger:CHANnel:TR:VIDeo:ENABle  

 

Select Trigger TRIGger:CHANnel:TR:VIDeo:SOURce

 

Trigger type TRIGger:CHANnel:TR:VIDeo:NARRow[1-2]:TYPE  

 

Target TRIGger:CHANnel:TR:VIDeo:NARRow[1-2]:FREQuency:TARGet      
TRIGger:CHANnel:TR:VIDeo:NARRow[1-2]:POWer:TARGet
TRIGger:CHANnel:TR:VIDeo:WIDE:FREQuency:TARGet    

 

Hysteresis TRIGger:CHANnel:TR:VIDeo:NARRow[1-2]:FREQuency:HYSTeresis    
TRIGger:CHANnel:TR:VIDeo:NARRow[1-2]:POWer:HYSTeresis
TRIGger:CHANnel:TR:VIDeo:WIDE:FREQuency:HYSTeresis  

 

Edge TRIGger:CHANnel:TR:VIDeo:NARRow[1-2]:SLOPe
TRIGger:CHANnel:TR:VIDeo:WIDE:SLOPe

 

Holdoff TRIGger:CHANnel:TR:VIDeo:NARRow[1-2]:HOFF[:TIME]
TRIGger:CHANnel:TR:VIDeo:WIDE:HOFF[:TIME]