Other topics about Revision History
Support New CPU board
Support Windows 10
Add the following commands
Supports new Analog board (A3) and new CPU board
Added GPIB Interface option and Handler I/O option
Supports new ECal (N7554A, N7555A)
Supports new Touch screen driver
Supports new frequency options, 500M, 1.5G, 3G, 6.5G, 8.5G and 14GHz frequency options
Supports expanded lower measurement frequency limit to 50 kHz.
Option 006 Wireless Power Transfer Analysis and Option 010 Time Domain are supported.
U1816A/C SP6T USB switch support
[Test Wizard] Contact check
[Test Wizard] Test range edit operator permission
[Test Wizard] Auto save image
Rebranding to Keysight
Changed the firmware update procedure. The firmware installer file is changed from .msi to .exe.
First revision