Data (Advanced)

Use the Data window to define the bits in the bursts. The cells displayed in the Data section are determined by the burst type (Timeslot Type) for the selected timeslot as defined in the Timeslots window. The Data node (Basic) provides a list of the pre-defined timeslot configurations for the Advanced GSM/EDGE/EGPRS2-A, Advanced Half Rate GSM/EDGE/EGPRS2-A, Advanced EGPRS2-B carriers, or Control Channels.

Advanced data types

Data (Access Burst - Advanced)

Data (CS-1, CS-4 GMSK Burst - Advanced)

Data (Custom GMSK Burst - Advanced)

Data (Dummy Burst - Advanced)

Data (E-TCH/F43.2 8PSK Burst - Advanced)

Data (FACCH/F GMSK Burst - Advanced)

Data (Frequency Correction Burst - Advanced)

Data (HSR 16QAM Burst - Advanced)

Data (HSR 32QAM Burst - Advanced)

Data (HSR QPSK Burst - Advanced)

Data (MCS-1, MCS-4 DL GMSK Burst - Advanced)

Data (MCS-1 UL GMSK Burst - Advanced)

Data (MCS-5/ MCS-6/ MCS-7/ MCS-8/ MCS-9 DL 8PSK Burst - Advanced)

Data (MCS-5/ MCS-6/ MCS-7/ MCS-8/ MCS-9 UL 8PSK Burst - Advanced)

Data (Normal 8PSK Burst - Advanced)

Data (Normal 16QAM Burst - Advanced)

Data (Normal 32QAM Burst - Advanced)

Data (Normal GMSK Burst - Advanced)

Data (Standard Combined BCH - Advanced)

Data (Synchronization Burst Advanced)

Data (TCH/AFS 4.75k/ 5.15K/ 5.9K/ 6.7K/ 7.4K/ 7.95K/ 10.2K/ 12.2k GMSK Burst - Advanced)

Data (TCH/FS GMSK Burst - Advanced)

Data (TCH/F 4.8K, 9.6K GMSK Burst - Advanced)

Data (TCH/HS GMSK Burst - Advanced)

Data (TCH/WFS 6.60k, TCH/WFS 8.85k, TCH/WFS 12.65k, GMSK Burst - Advanced)

Data (UAS-11 16QAM Burst - v.7.3.0 - Advanced)

Data (UAS-11 16QAM Burst - v.8.3.0 - Advanced)

Data (UBS-6, UBS-8, UBS-11 - Advanced)

Data (Basic)