Output power level control for signals that burst on and off in the manner of WiMAX needs to be done differently for E8267D PSG signal generators, as compared to E4438C ESG, N5182A MXG, N5182B MXG, or N5172B EXG signal generators. This is due to differences in the automatic level control (ALC) circuitry in these instruments. The ALC loop in the PSG requires more time to settle to the desired power level, ranging from 1 ms to 5 ms depending on the ALC bandwidth, with with a tradeoff between better EVM performance or faster settling times. For example, the 1 kHz ALC bandwidth setting gives reasonably good EVM but the settling time is about 500 ms.
By default, Signal Studio sets up the waveform so that the ALC is turned on only during the highest-power symbol(s) in the waveform, which is usually the preamble (see Power Settings in the Tutorials section for more details). Since the preamble for a 5 or 10 MHz OFDMA WiMAX signal is only about 103 ms long, the ALC does not have sufficient time to set the PSG’s output power level correctly during the preamble symbol. This can result in significant errors in the output power level.
To address this situation, when connecting to a PSG, Signal Studio will automatically send SCPI commands to turn off the ALC and set up the following:
Power Search mode is changed from the default value of Manual to Auto. This will cause a new power search to be performed each time the frequency or amplitude is changed, or when a new waveform is selected for playback.
Power Search Reference is set to RMS. This causes a power search to be performed based on the RMS voltage level value that is stored in the waveform header. Signal Studio automatically calculates this RMS value based on the relative power level of the symbol(s) that have been chosen as the power reference (by default, this is the preamble).
With these settings, each time Signal Studio downloads a waveform to a PSG, a new power search will be performed to set the correct output power level.
There are a few important things to note:
Because the ALC is turned off, the power level can drift over time. You may want to measure this for your specific environment and setup, since the amount of drift can vary due to factors such as temperature stability and the types of cables used. You may need to periodically execute a new power search to reset the power level. This can be done from the front panel of the signal generator by pressing the
hardkey and then the softkey.The power search is executed quickly and there may still be some error in the power level, especially if the current power setting is much higher or lower than the previous power setting. Repeating the power search will improve the power accuracy.
For longer measurements where power stability is important, it may be possible to use the ALC in the PSG if the power leveling can be done using enough symbols (see Using ALC with the PSG from Signal Studio, below, for more details).
The process described above only works if you are using Signal Studio to download waveform files directly into the PSG for playback. If you choose to store the waveforms in the PSG and recall them later for playback, you will need to set up the power search manually or have your test software send the appropriate SCPI commands. Please see Manual Setup for Power Search, below, for instructions.
For improved power stability and accuracy, if there are at least 5 symbols with the same power level in your waveform, you can change the Signal Studio setup so that ALC can be turned on and used to level those symbols. For example, if you are creating a basic mode waveform that consists of a preamble followed by many symbols with the same modulation, you will have the same power level over all of the data symbols. That provides a longer portion of the waveform for the ALC to use for power leveling.
Here are the steps to follow to use ALC with your waveform:
Click on Waveform Setup in the left navigation tree. Go to section 3, Marker and Other Settings, and verify that Marker 3 Source is set to Burst Envelope and Marker 4 Source is set to ALC Hold (these are the default values). This ensures that the proper markers are placed in the waveform file.
To view the power envelope of your waveform, click on
the Power Envelope
tab at the bottom of the Waveform Setup page. The yellow trace shows the
power envelope. Holding the mouse over each section will bring up a display
of the relative amplitude level in that section. The red portion shows
the symbols that are currently being used as the power reference. Select
the portion of the waveform that you want to use for power leveling by
clicking on it in the Power Envelope
plot. The symbols with that power level will turn
red to indicate the new region for power leveling. Note that this is the
portion of the waveform that will have the output power indicated by the
amplitude setting on the PSG.
Verify that the section of the frame being used for
the power reference is at least 5 symbols long. To check this, click on
the desired zone in the tree view to display the frame and zone layout,
and click on the Plot Amplitude icon
to display the yellow power envelope trace and compare this trace to the
zone layout to see the number of symbols with each power level.
Click on Signal Generator in the navigation tree on the left and go to ALC settings. Change the ALC state to On and set the ALC Bandwidth to 1 kHz.
Go to Dual ARB Marker Utilities and verify that Pulse/RF Blanking is set to Marker 3 and ALC Hold is set to Marker 4 (these are the default values). This tells the signal generator what functions to perform when these markers are present.
Download the waveform file to the PSG. Verify that the output power in the power reference symbols is approximately the same as the amplitude setting on the PSG. If there is a significant error (e.g. greater than 0.5 dB), the ALC may not have had sufficient time to level the power properly, and you may need to choose a different portion of the waveform with a larger number of symbols with the same power level to be the power reference.
If desired, save the setup file (
> ) so that these settings will be stored for later use.If you store waveform files in the PSG’s nonvolatile or volatile memory and then load them for playback, you will need to set up the PSG for ALC off and RMS power search. This can be done once and saved as an instrument state for easy recall later.
On the PSG, press
, then load the desired waveform file and select it for playback. Turn the ARB on.Set the desired frequency and amplitude.
Press the
hardkey, then the following softkeys:to
to
to
Turn the
on. A power search should automatically begin.A new power search will automatically begin if the frequency or amplitude are changed.
When a new waveform is selected, a new power search should automatically begin.
To execute a power search manually, press the
hard key and then the softkey.