UL CL Power Control

Last updated: 2014-11-28

Description

UL CL Power Ctrl Mode

UL CL Power Ctrl Mode controls what power control bit pattern is sent to the UE. It can be set to the following:

GPIB Command: CALL[:CELL]:CLPControl:UPLink:MODE (for Active Cell operating mode) or CALL:TDTest:CLPControl:UPLink:MODE (for TD-SCDMA Test operating mode)

UL CL Power Ctrl Step Size

You can specify the size of the change in UE power for each closed loop power control TPC_cmd.

To change the power control step size while on a connection, you must perform a Physical Channel Reconfiguration. After completion of the Physical Channel Reconfiguration procedure, successful or not, the UL CL Power Ctrl Step Size setting is overwritten with the value of PCR UL CL Power Ctrl Step Size.

GPIB Command: CALL[:CELL]:CLPControl:UPLink:STEPsize

Send Step Up/Down TPC Bit Pattern

Send Step Up TPC Bit Pattern and Send Step Down TPC Bit Pattern can send individual transmit power control (TPC) commands to change the UE's power up or down by 1 dB. These functions can only be used when UL CL Power Control Mode is set to Alternating bits.

GPIB Command: CALL[:CELL]:CLPControl:UPLink:IMMediate:DOWN and CALL[:CELL]:CLPControl:UPLink:IMMediate:UP