Last updated: 2010-09-19
These tables list the supported tests specified in 3GPP TS 34.122.
3GPP TS 34.122 Section 5 Transmitter Characteristics
3GPP TS 34.122 Section 6 Receiver Characteristics
3GPP TS 34.122 Section 7 Performance Requirements
3GPP TS 34.122 Section 9 Performance requirements for HSDPA
3GPP TS 34.122 |
Test Description |
Supported in Test Set? |
5.2 |
User Equipment maximum output power |
Yes, see Channel Power Measurement or Closed Loop Power Control (CLPC) Measurement |
5.2B |
User Equipment maximum output power with HS-SICH and DPCH |
Yes, (Release 5 only) |
5.3 |
UE frequency stability |
Yes, see Waveform Quality Measurement |
5.4.1.3 |
Open loop power control (1,28 Mcps TDD Option) |
|
5.4.1.4 |
Closed loop power control (1,28 Mcps TDD Option) |
|
5.4.2 |
Minimum output power |
Yes, see Channel Power Measurement or Closed Loop Power Control (CLPC) Measurement |
5.4.3 |
Transmit OFF power |
|
5.4.4 |
Transmit ON/OFF Time mask |
|
5.4.5 |
Out-of-synchronisation handling of output power for continuous transmission |
Yes, see Out-of-Synchronization of Output Power (OOS) Measurement |
5.4.6 |
Out-of-synchronisation handling of output power for discontinuous transmission |
Yes, see Out-of-Synchronization of Output Power (OOS) Measurement |
5.5.1 |
Occupied bandwidth |
Yes, see Occupied Bandwidth (OBW) Measurement |
5.5.2.1 |
Spectrum emission mask |
|
5.5.2.2 |
Adjacent Channel Leakage power Ratio (ACLR) |
|
5.5.2.2B |
Adjacent Channel Leakage power Ratio (ACLR) with HS-SICH and DPCH |
Yes, (Release 5 only) |
5.7.1 |
Error Vector Magnitude |
Yes, see Waveform Quality Measurement |
5.7.1B |
Error Vector Magnitude with HS-SICH and DPCH |
Yes, (Release 5 only) |
5.7.2 |
Peak code domain error |
Yes, see Waveform Quality Measurement |
3GPP TS 34.122 |
Test Description |
Supported in Test Set? |
6.2 |
Reference sensitivity level |
|
6.3 |
Maximum Input Level |
|
6.3A |
Maximum Input Level for HS-PDSCH Reception (16QAM) |
Yes, (Release 5 only). See HSDPA Block Error Ratio (HBLER) Measurement |
6.4 |
Adjacent Channel Selectivity (ACS) |
Yes, see Loopback Bit Error Ratio (BER) Measurement (plus TD-SCDMA signal from a signal generator) |
6.5 |
Blocking Characteristics |
Yes, see Loopback Bit Error Ratio (BER) Measurement (plus TD-SCDMA and CW signals from a signal generator) |
6.6 |
Spurious Response |
Yes, see Loopback Bit Error Ratio (BER) Measurement (plus a CW signal from a signal generator) |
6.7
|
Intermodulation Characteristics
|
Yes, see Loopback Bit Error Ratio (BER) Measurement (plus TD-SCDMA and CW signals from a signal generator) |
6.8 |
Spurious Emissions |
Yes. Camp to test set, measure spurious emissions using external spectrum analyzer |
3GPP TS 34.122 |
Test Description |
Supported in Test Set?
|
7.2.1 |
Demodulation of DCH |
Yes, see Loopback Bit Error Ratio (BER) Measurement (plus AWGN noise source) |
7.3.1 |
Multipath fading Case 1 |
Yes, see Loopback Bit Error Ratio (BER) Measurement (plus multi-path fading simulator and external AWGN noise source) |
7.3.2 |
Multipath fading Case 2 |
Yes, see Loopback Bit Error Ratio (BER) Measurement (plus multi-path fading simulator and external AWGN noise source) |
7.3.3 |
Multipath fading Case 3 |
Yes, see Loopback Bit Error Ratio (BER) Measurement (plus multi-path fading simulator and external AWGN noise source) |
3GPP TS 34.122 |
Test Description |
Supported in Test Set?
|
9.3.1A |
HS-DSCH throughput for Fixed Reference Channels 0.5 Mbps UE class QPSK |
Yes, see 3GPP TS34.122 9.3.1 HS-DSCH throughput for Fixed Reference Channels (plus multi-path fading simulator and external AWGN noise source) |
9.3.1B |
HS-DSCH throughput for Fixed Reference Channels 1.1 Mbps UE class QPSK |
Yes, see 3GPP TS34.122 9.3.1 HS-DSCH throughput for Fixed Reference Channels (plus multi-path fading simulator and external AWGN noise source) |
9.3.1C |
HS-DSCH throughput for Fixed Reference Channels 1.6 Mbps UE class QPSK/16QAM |
Yes, see 3GPP TS34.122 9.3.1 HS-DSCH throughput for Fixed Reference Channels (plus multi-path fading simulator and external AWGN noise source) |
9.3.1D |
HS-DSCH throughput for Fixed Reference Channels 2.2 Mbps UE class QPSK/16QAM |
Yes, see 3GPP TS34.122 9.3.1 HS-DSCH throughput for Fixed Reference Channels (plus multi-path fading simulator and external AWGN noise source) |
9.3.1E |
HS-DSCH throughput for Fixed Reference Channels 2.8 Mbps UE class QPSK/16QAM |
Yes, see 3GPP TS34.122 9.3.1 HS-DSCH throughput for Fixed Reference Channels (plus multi-path fading simulator and external AWGN noise source) |
9.3.2A |
HS-DSCH throughput for Variable Reference Channels 0.5 Mbps UE class |
Yes, see 3GPP TS34.122 9.3.2 HS-DSCH throughput for Variable Reference Channels (plus multi-path fading simulator and external AWGN noise source) |
9.3.2B |
HS-DSCH throughput for Variable Reference Channels 1.1 Mbps UE class |
Yes, see 3GPP TS34.122 9.3.2 HS-DSCH throughput for Variable Reference Channels (plus multi-path fading simulator and external AWGN noise source) |
9.3.2C |
HS-DSCH throughput for Variable Reference Channels 1.6 Mbps UE class |
Yes, see 3GPP TS34.122 9.3.2 HS-DSCH throughput for Variable Reference Channels (plus multi-path fading simulator and external AWGN noise source) |
9.3.2D |
HS-DSCH throughput for Variable Reference Channels 2.2 Mbps UE class |
Yes, see 3GPP TS34.122 9.3.2 HS-DSCH throughput for Variable Reference Channels (plus multi-path fading simulator and external AWGN noise source) |
9.3.2E |
HS-DSCH throughput for Variable Reference Channels 2.8 Mbps UE class |
Yes, see 3GPP TS34.122 9.3.2 HS-DSCH throughput for Variable Reference Channels (plus multi-path fading simulator and external AWGN noise source) |
9.3.3A |
Reporting of HS-DSCH Channel Quality Indicator-0.5Mbps UE class |
Yes, see Reporting of Channel Quality Indicator Measurement (plus multi-path fading simulator and external AWGN noise source) |
9.3.3B |
Reporting of HS-DSCH Channel Quality Indicator-1.1Mbps UE class |
Yes, see Reporting of Channel Quality Indicator Measurement (plus multi-path fading simulator and external AWGN noise source) |
9.3.3C |
Reporting of HS-DSCH Channel Quality Indicator-1.6Mbps UE class |
Yes, see Reporting of Channel Quality Indicator Measurement (plus multi-path fading simulator and external AWGN noise source) |
9.3.3D |
Reporting of HS-DSCH Channel Quality Indicator-2.2Mbps UE class |
Yes, see Reporting of Channel Quality Indicator Measurement (plus multi-path fading simulator and external AWGN noise source) |
9.3.3E |
Reporting of HS-DSCH Channel Quality Indicator-2.8Mbps UE class |
Yes, see Reporting of Channel Quality Indicator Measurement (plus multi-path fading simulator and external AWGN noise source) |
9.3.4 |
HS-SCCH Detection Performance |
Yes, see 3GPP TS34.122 9.3.4 HS-SCCH Detection Performance (plus multi-path fading simulator and external AWGN noise source) |