+700 through +799 Error Message Descriptions

+700 through +799 Error Message Descriptions

Last updated: January 16, 2009

Description

A device-specific error indicates that the instrument has detected an error that occurred because some operations did not properly complete, possibly due to an abnormal hardware or firmware condition. For example, an attempt by the user to set an out of range value will generate a device specific error.

When one of these errors is generated, the +700 errors bit in the questionable error status register is set.

FDD System Measurement Errors

Error Message

Description

+701 FDD measurement failure; Thermal Power hardware is not responding

A hardware failure associated with this measurement is suspected. Rerun the measurement to verify this error.

+702 FDD measurement failure; Adjacent Channel Leakage Ratio hardware is not responding

A hardware failure associated with this measurement is suspected. Rerun the measurement to verify this error.

+703 FDD measurement failure; Waveform Quality hardware is not responding

A hardware failure associated with this measurement is suspected. Rerun the measurement to verify this error.

+704 FDD measurement failure; Channel Power hardware is not responding

A hardware failure associated with this measurement is suspected. Rerun the measurement to verify this error.

+705 FDD measurement failure; Loopback Bit Error Ratio hardware is not responding

A hardware failure associated with this measurement is suspected. Rerun the measurement to verify this error.

+706 FDD measurement failure; Spectrum Emission Mask hardware is not responding

A hardware failure associated with this measurement is suspected. Rerun the measurement to verify this error.

+707 FDD measurement failure; Occupied Bandwidth hardware is not responding

A hardware failure associated with this measurement is suspected. Rerun the measurement to verify this error.

+708 FDD measurement failure; Code Domain hardware is not responding

A hardware failure associated with this measurement is suspected. Rerun the measurement to verify this error.

+709 FDD measurement failure; IQ Tuning hardware is not responding

+710 FDD measurement failure; Inner Loop Power hardware is not responding

+711 FDD measurement failure; Transmit ON/OFF Power hardware is not responding

+712 FDD measurement failure; PRACH Preamble Analysis hardware is not responding

+713 CDMA measurement failure; Fast Device Tune measurement is not responding.

+715 FDD measurement failure; Phase Discontinuity hardware is not responding

+716 FDD measurement failure; Block Error Ratio hardware is not responding

+717 FDD measurement failure; Dynamic Power Analysis hardware is not responding

+718 FDD measurement failure; Change of Transport Format hardware is not responding

+719 FDD measurement failure; TX Dynamic Power hardware is not responding

+720 FDD measurement failure; HSDPA Block Error Ratio hardware is not responding

+721 FDD measurement failure; Extended Range Dynamic Power hardware is not responding

+750 FDD Measurement failure; Incorrect PRACH Preambles setting. Valid range: >= 3

+751 FDD Measurement failure; Incorrect Available Subchannels setting. Valid range: any single subchannel.

+752 FDD Measurement failure; Measurement only available in Idle call state.

+753 FDD Measurement failure; Measurement only available in Active Cell Operating Mode

+754 FDD Measurement failure; Measurement only available when the receiver control measurement frequency is: 1) set to the uplink channel frequency OR 2) set to AUTO mode

+755 FDD Measurement failure; Call not connected

+756 FDD Measurement failure; Sync not found

+757 FDD measurement failure; Measurement not available in the current channel type

+758 FDD Measurement failure; Receiver power control changed to AUTO

+759 FDD measurement failure; Measurement only available in Service Type RB Test Mode

+760 FDD measurement failure; Measurement only available when Uplink Dummy DCCH Data set to Off

+761 FDD measurement failure; Loopback BER measurement is not available in current configuration

+762 FDD measurement failure; Loopback BER measurement, run from within WCTF, failed to complete successfully

+763 FDD measurement failure; Trigger Source must be set to External when in FDD Test Operating Mode

+764 FDD measurement failure; Measurement not available using Channel Type: 33K No Coding RMC

+765 FDD Measurement Failure; Measurement Only Available When Call Is In Connected State A measurement which requires a connection in active cell operating mode has been requested to run without a connection in place.
+766 FDD Measurement Failure; Measurement not available in CW or Cell Off Operating Modes A measurement has been requested to run in an operating mode in which it is not available.

+767 FDD measurement failure; Measurement only available in 12.2k, 64k, 144k, 384k and 33k No Coding RMCs

+768 FDD measurement warning; UL CL Power Control is not set to ALL_UP

+769 FDD measurement warning; Channel Type is not 12.2k

+770 FDD measurement warning; UE Call Drop Timer setting too short

+771 FDD measurement failure; Measurement only available in FDD Test Operating Mode

See FDD Test Operating Mode .

+772 FDD measurement failure; Measurement only available using Channel Type: 12.2k RMC + HSDPA

See HSDPA in FDD Test Operating Mode and Channel Type .

+773 FDD measurement failure; Measurement not available in the current service type

+774 FDD measurement failure; Measurement not available using Channel Type: 12.2k RMC + HSDPA

See HSDPA in FDD Test Operating Mode and Channel Type .

+775 FDD measurement failure; Trigger Source selection only available with Channel Type = 12.2k RMC + HSDPA and Operating Mode = FDD Test or Active Cell

See HSDPA in FDD Test Operating Mode and HSDPA in Active Cell Operating Mode .

+776 FDD measurement failure; Measurement only available with Channel Type = 12.2k RMC + HSDPA and Operating Mode = FDD Test or Active Cell

See HSDPA in FDD Test Operating Mode and HSDPA in Active Cell Operating Mode .

+777 FDD measurement warning; Measurement timeout time is smaller than the time required to test the user specified number-of-blocks-to-test

See Measurement Timeout and Number of blocks to test .

+777 FDD measurement failure; In Active Cell operating mode, when Trigger Source = HS-DPCCH, measurement only available when call is in Connected state

+778 FDD measurement failure; In Active Cell operating mode, the HS-DPCCH measurement trigger only active when HSDPA is active

See HSDPA in FDD Test Operating Mode and HSDPA in Active Cell Operating Mode .

+779 FDD measurement failure; Measurement only available when receiver power control set to MANUAL

See Receiver Control .

+780 CDMA measurement failure; Fast Device Tune measurement setup is not correct. Refer to your documentation CD or go to www.keysight.com/find/8960 for correct setup steps

See Fast Device Tune Measurement Description .

+780 FDD measurement failure; Extended range dynamic power measurement first sequence steps + second sequence steps must be less than or equal to 85

+781 CDMA operation rejected; Fast Device Tune feature is not licensed. See www.keysight.com/find/8960upgrades for additional information

See Fast Device Tune Measurement Description .

+781 FDD measurement failure; Measurement is not available for RB Test Mode channel types with HSUPA channels or GPRS radio access bearers with HSUPA configurations

+782 CDMA measurement failure; Fast Device Tune measurement MS Tx/Rx frequency step sequence table start index + frequency step count must be less than or equal to 40

See Fast Device Tune Measurement Description .

+782 FDD measurement failure; Measurement is not available for RB Test Mode channel types without HSUPA channels or GPRS radio access bearers without HSUPA configurations

+783 CDMA measurement failure; Fast Device Tune measurement MS Tx/Rx power step sequence table start index + power step count must be less than or equal to 40

See Fast Device Tune Measurement Description .

+783 FDD measurement failure; In Active Cell operating mode, the Even Frame measurement trigger only available when HSUPA is active See Code Domain Measurement Description .
+784 CDMA measurement failure; Fast Device Tune measurement MS Tx/Rx frequency values in use must not be NAN

See Fast Device Tune Measurement Description .

+784 FDD measurement failure; Measurement only available in User Defined HS-DSCH configuration type

See HSDPA Reporting of Channel Quality Indicator Measurement Description .

+785 CDMA measurement failure; Fast Device Tune measurement MS Tx/Rx power levels in use must not be NAN

See Fast Device Tune Measurement Description .

+785 FDD measurement failure; The Manual Power Range Offset is set incorrectly This error is returned if the sum of the Manual Power Range Offset and expected input power level (UE Target Power or Manual Power) exceeds 30 dBm. See Channel Power Measurement Description .
+786 CDMA measurement failure; Fast Device Tune measurement MS Tx frequency values in use are not in the same band

See Fast Device Tune Measurement Description .

+787 CDMA measurement failure; Fast Device Tune measurement MS Rx frequency values in use are not in the same band

See Fast Device Tune Measurement Description .

+788 CDMA measurement failure; Fast Device Tune measurement MS Tx power levels in use are out of range

See Fast Device Tune Measurement Description .

+788 FDD measurement warning; CQI repetition factor is not set to 1

See HSDPA Reporting of Channel Quality Indicator Measurement Description .

+789 CDMA measurement failure; Fast Device Tune measurement MS Rx power levels in use are out of range

See Fast Device Tune Measurement Description .

+789 FDD measurement warning; Measurement power offset last signaled to UE not equal to current HSDPA Cell 1 Connected HS-PDSCHs Level (Sum) - current HSDPA Cell 1 Connected HS-CPICH Level

See HSDPA Reporting of Channel Quality Indicator Measurement Description .

+790 CDMA measurement failure; Fast Device Tune measurement unable to build frequency and power sequence tables. Measurement is unavailable. Check the Message Log for error details

See Fast Device Tune Measurement Description .

+790 FDD measurement warning; UE IR buffer size not correct for UE category

See HSDPA Reporting of Channel Quality Indicator Measurement Description .

+791 FDD measurement warning; UE HS-DSCH Category Control set to Manual. Manual UE HS-DSCH Category setting not equal to MS reported UE Category

See HSDPA Reporting of Channel Quality Indicator Measurement Description .

+792 CDMA measurement failure; Fast Device Tune measurement first frequency in frequency sequence not in recognized frequency band

See Fast Device Tune Measurement Description .

+792 FDD measurement failure; Total number of HS-PDSCHs required by 3GPP TS 25.214 CQI mapping table for the most recent Median_CQI is too large based on current RB Test Mode First HS-PDSCH Channel Code setting

See HSDPA Reporting of Channel Quality Indicator Measurement Description .